Instance: RFC_S2R
Component: RFC_S2R
Base address: 0x40048000
Component for s2r register bank
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4004 8000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4004 8004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
0x4004 8008 |
|
|
RO |
32 |
0x07FF 0000 |
0x0000 000C |
0x4004 800C |
|
Address offset |
0x0000 0000 |
||
|
Physical address |
0x4004 8000 |
Instance |
RFC_S2R |
|
Description |
Sample2RAM Config Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|||||||||||||||||||||
|
31:6 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
|||||||||||||||||||||
|
5 |
TRIGGER |
Trigger a new sample capture (or arm it if the trigger mode is trigger on event) |
RW |
0 |
|||||||||||||||||||||
|
4:3 |
TRIGGERMODE |
Trigger mode
|
RW |
0x0 |
|||||||||||||||||||||
|
2:1 |
SELECT |
Select sample source
|
RW |
0x0 |
|||||||||||||||||||||
|
0 |
ENABLED |
Sample2RAM module enable |
RW |
0 |
|||||||||||||||||||||
|
Address offset |
0x0000 0004 |
||
|
Physical address |
0x4004 8004 |
Instance |
RFC_S2R |
|
Description |
Sample2RAM Start Address Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:11 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
10:0 |
START |
Memory start address for where to dump the samples. A custom, unified 32-bit word oriented memory map is used; MCERAM at 0-511, RFERAM at 512-1023, CPERAM at 1024-2047. Please note that it is not possible (due to hardware easter egg) to do a capture which uses the full 2048 words memory range (e.g. 0-2047). |
RW |
0x000 |
||
|
Address offset |
0x0000 0008 |
||
|
Physical address |
0x4004 8008 |
Instance |
RFC_S2R |
|
Description |
Sample2RAM Stop Address Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:11 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
10:0 |
STOP |
Memory stop address for where to dump the samples. A custom, unified 32-bit word oriented memory map is used; MCERAM at 0-511, RFERAM at 512-1023, CPERAM at 1024-2047. Please note that it is not possible (due to hardware easter egg) to do a capture which uses the full 2048 words memory range (e.g. 0-2047). |
RW |
0x000 |
||
|
Address offset |
0x0000 000C |
||
|
Physical address |
0x4004 800C |
Instance |
RFC_S2R |
|
Description |
Sample2RAM Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:27 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 |
||
|
26:16 |
ADDRCNT |
Current address counter value |
RO |
0x7FF |
||
|
15:1 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0000 |
||
|
0 |
RUNNING |
S2R running status |
RO |
0 |
||
| © 2015. Texas Instruments | All Rights Reserved |