Instance: SSI1
Component: SSI
Base address: 0x40008000
Synchronous Serial Interface with master and slave capabilities
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4000 8000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4000 8004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
0x4000 8008 |
|
|
RO |
32 |
0x0000 0003 |
0x0000 000C |
0x4000 800C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0010 |
0x4000 8010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0014 |
0x4000 8014 |
|
|
RO |
32 |
0x0000 0008 |
0x0000 0018 |
0x4000 8018 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 001C |
0x4000 801C |
|
|
WO |
32 |
0x0000 0000 |
0x0000 0020 |
0x4000 8020 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0024 |
0x4000 8024 |
|
Address offset |
0x0000 0000 |
||
|
Physical address |
0x4000 8000 |
Instance |
SSI1 |
|
Description |
Control Register 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
31:16 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0000 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
15:8 |
SCR |
Serial clock rate: |
RW |
0x00 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
7 |
SPH |
CLKOUT phase (Motorola SPI frame format only)
|
RW |
0 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
6 |
SPO |
CLKOUT polarity (Motorola SPI frame format only)
|
RW |
0 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
5:4 |
FRF |
Frame format.
|
RW |
0x0 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
3:0 |
DSS |
Data Size Select.
|
RW |
0x0 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Address offset |
0x0000 0004 |
||
|
Physical address |
0x4000 8004 |
Instance |
SSI1 |
|
Description |
Control Register 1 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|||||||||||||
|
31:4 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
|||||||||||||
|
3 |
SOD |
Slave-mode output disabled |
RW |
0 |
|||||||||||||
|
2 |
MS |
Master or slave mode select. This bit can be modified only when SSI is disabled, SSE=0.
|
RW |
0 |
|||||||||||||
|
1 |
SSE |
Synchronous serial interface enable.
|
RW |
0 |
|||||||||||||
|
0 |
LBM |
Loop back mode: |
RW |
0 |
|||||||||||||
|
Address offset |
0x0000 0008 |
||
|
Physical address |
0x4000 8008 |
Instance |
SSI1 |
|
Description |
Data Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0000 |
||
|
15:0 |
DATA |
Transmit/receive data |
RW |
0x0000 |
||
|
Address offset |
0x0000 000C |
||
|
Physical address |
0x4000 800C |
Instance |
SSI1 |
|
Description |
Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
||
|
4 |
BSY |
Serial interface busy: |
RO |
0 |
||
|
3 |
RFF |
Receive FIFO full: |
RO |
0 |
||
|
2 |
RNE |
Receive FIFO not empty |
RO |
0 |
||
|
1 |
TNF |
Transmit FIFO not full: |
RO |
1 |
||
|
0 |
TFE |
Transmit FIFO empty: |
RO |
1 |
||
|
Address offset |
0x0000 0010 |
||
|
Physical address |
0x4000 8010 |
Instance |
SSI1 |
|
Description |
Clock Prescale Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
CPSDVSR |
Clock prescale divisor: |
RW |
0x00 |
||
|
Address offset |
0x0000 0014 |
||
|
Physical address |
0x4000 8014 |
Instance |
SSI1 |
|
Description |
Interrupt Mask Set and Clear Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:4 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
||
|
3 |
TXIM |
Transmit FIFO interrupt mask: |
RW |
0 |
||
|
2 |
RXIM |
Receive FIFO interrupt mask: |
RW |
0 |
||
|
1 |
RTIM |
Receive timeout interrupt mask: |
RW |
0 |
||
|
0 |
RORIM |
Receive overrun interrupt mask: |
RW |
0 |
||
|
Address offset |
0x0000 0018 |
||
|
Physical address |
0x4000 8018 |
Instance |
SSI1 |
|
Description |
Raw Interrupt Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:4 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
||
|
3 |
TXRIS |
Raw transmit FIFO interrupt status: |
RO |
1 |
||
|
2 |
RXRIS |
Raw interrupt state of receive FIFO interrupt: |
RO |
0 |
||
|
1 |
RTRIS |
Raw interrupt state of receive timeout interrupt: |
RO |
0 |
||
|
0 |
RORRIS |
Raw interrupt state of receive overrun interrupt: |
RO |
0 |
||
|
Address offset |
0x0000 001C |
||
|
Physical address |
0x4000 801C |
Instance |
SSI1 |
|
Description |
Masked Interrupt Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:4 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 0000 |
||
|
3 |
TXMIS |
Masked interrupt state of transmit FIFO interrupt: |
RO |
0 |
||
|
2 |
RXMIS |
Masked interrupt state of receive FIFO interrupt: |
RO |
0 |
||
|
1 |
RTMIS |
Masked interrupt state of receive timeout interrupt: |
RO |
0 |
||
|
0 |
RORMIS |
Masked interrupt state of receive overrun interrupt: |
RO |
0 |
||
|
Address offset |
0x0000 0020 |
||
|
Physical address |
0x4000 8020 |
Instance |
SSI1 |
|
Description |
Interrupt Clear Register |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:2 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(WO std text) |
WO |
0x0000 0000 |
||
|
1 |
RTIC |
Clear the receive timeout interrupt: |
WO |
0 |
||
|
0 |
RORIC |
Clear the receive overrun interrupt: |
WO |
0 |
||
|
Address offset |
0x0000 0024 |
||
|
Physical address |
0x4000 8024 |
Instance |
SSI1 |
|
Description |
DMA Control Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:2 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0000 0000 |
||
|
1 |
TXDMAE |
Transmit DMA enable. If this bit is set to 1, DMA for the transmit FIFO is enabled. |
RW |
0 |
||
|
0 |
RXDMAE |
Receive DMA enable. If this bit is set to 1, DMA for the receive FIFO is enabled. |
RW |
0 |
||
| © 2015. Texas Instruments | All Rights Reserved |