This document presents a summary of the hardware interface for the JTAG_TAP interface on cc26_chameleon product. Each module instance within the design is shown below, together with the module register map and bit definitions for each bitfield.
The table below shows the base address and address space for this memorymap.
|
Module Name |
Base Address |
Size |
|
0x10000000 |
256 Bytes |
|
|
0x40000000 |
32 Bytes |
|
|
0x50000000 |
384 Bytes |
|
|
0x60000000 |
56 Bytes |