XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X                                                                           						           X
X   Artwork and documentation done by: Texas Instrument                     			           X
X                                                                           						           X
X   Company: Texas Instrument Norway Gaustadalleen 21    0349 OSLO                                                         X
X                                                                           						           X
X   Phone  : +47 22 95 85 44   Fax :  +47 22 95 85 46                       				           X
X                                                                           						           X
X                                                                           						           X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC112x IPC 868/915 MHz EM
REVISION: 1.2.1
DATE: 2012-09-05

PCB DESCRIPTION:4 LAYER PCB 1.24 MM nominal
      Copper        1   35 um
      Dielectric  1-2   0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        2   35 um
      Dielectric  2-3   0.3 mm (2 x 2157 49% Resin)
      Copper        3   35 um
      Dielectric  3-4   0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        4   35 um

  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.45@1GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION.


                 
FILE NAME                              		DESCRIPTION                                        		FILE TYPE
---------------------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:

EtchLayer1Top.gdo                                 LAYER 1 COMPONENT SIDE/POSITIV		EXT. GERBER
EtchLayer2.gdo                                 	LAYER 2 Inner layer/POSITIV        		EXT. GERBER
EtchLayer3.gdo                                	LAYER 3 Inner layer/POSITIV        		EXT. GERBER
EtchLayer4Bottom.gdo                           LAYER 4 SOLDER SIDE/POSITIV         		EXT. GERBER

SoldermaskTop.gdo                           	SOLDER MASK COMPONENT SIDE/NEGATIVE            EXT. GERBER
SoldermaskBottom.gdo                          	SOLDER MASK SOLDER SIDE/NEGATIVE                 	EXT. GERBER

GeneratedSilkscreenTop.gdo          	SILKSCREEN COMPONENT SIDE/POSITIVE 	EXT. GERBER
GeneratedSilkscreenBottom.gdo    	SILKSCREEN SOLDER SIDE/POSITIVE   		EXT. GERBER

DrillDrawingThrough.gdo           	DRILL/MECHANICAL DRAWING       		EXT. GERBER
outline.gdo           			Outline of PCB DRAWING       			EXT. GERBER

EXT_GERBER.USR                         	EXTENDED GERBER APERTURE TABLE                     	ASCII
CNC.USR                                		NC DRILL DEVICE FILE                               	ASCII

*** ASSEMBLY FILES:

SolderPasteTop.gdo           		SOLDER PASTE COMPONENT SIDE/NEGATIVE   	EXT. GERBER
SolderPasteBottom.gdo    		SOLDER PASTE SOLDER SIDE/NEGATIVE   	EXT. GERBER

*** DESIGN FILES
CC112xEM_868_915_schematic.PDF       SCHEMATIC				PDF
CC112xEM_LAYOUT.PDF	                LAYOUT					PDF
CC1120EM_868_915_PARTLIST.XLS	PARTLIS					EXCEL

README.TXT                             	THIS FILE                                          		ASCII

END.


Release history
--------------------------------------------------------------------------------------------------------------
1.2.0 : First IPC Reference Design for release
1.2.1 : Updated BOM