#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 5 0.8797 0.6828 270 N U2 DRV10963DSNR ;0=1,1=0.0000
TOP 0 0.8403 0.6203 90 N 11 1 U2-1
TOP 1 0.86 0.6203 90 N 6 2 U2-2
TOP 2 0.8797 0.6203 90 N 7 9 U2-3
TOP 3 0.8994 0.6203 90 N 12 1 U2-4
TOP 4 0.9191 0.6203 90 N 15 23 U2-5
TOP 5 0.9191 0.7453 90 N 13 1 U2-6
TOP 6 0.8994 0.7453 90 N 14 1 U2-7
TOP 7 0.8797 0.7453 90 N 5 2 U2-8
TOP 8 0.86 0.7453 90 N 15 24 U2-9
TOP 9 0.8403 0.7453 90 N 9 0 U2-10
TOP 10 0.8797 0.6828 270 N 15 25 U2-11
#
# CMP 1
CMP 7 0.61 0.82 90 N J4 Header_2 ;0=2,1=0.0000
TOP 0 0.61 0.82 90 N 15 9 J4-1
TOP 1 0.61 0.72 90 N 6 0 J4-2
#
# CMP 2
CMP 11 1.14 0.93 0 N GND1 SM_TP ;0=1,1=0.0000
TOP 0 1.14 0.93 0 N 15 26 GND1-1
#
# CMP 3
CMP 11 0.525 0.37 270 N FG1 SM_TP ;0=1,1=0.0000
TOP 0 0.525 0.37 270 N 11 2 FG1-1
#
# CMP 4
CMP 11 0.3599999 0.7299998 90 N PWM1 SM_TP ;0=1,1=0.0000
TOP 0 0.3599999 0.7299998 90 N 9 2 PWM1-1
#
# CMP 5
CMP 4 0.28 0.16 270 N R2 5K_Thumbwheel_Trimmer_Pot ;0=2,1=0.0000
TOP 0 0.28 0.06 270 N 1 0 R2-1
TOP 1 0.28 0.16 270 N 10 0 R2-2
TOP 2 0.28 0.26 270 N 2 0 R2-3
#
# CMP 6
CMP 7 0.44 0.07 270 N J2 Header_2 ;0=2,1=0.0000
TOP 0 0.44 0.07 270 N 4 0 J2-1
TOP 1 0.44 0.17 270 N 11 0 J2-2
#
# CMP 7
CMP 8 1.11 0.78 90 N H2 Header_3 ;0=2,1=0.0000
TOP 0 1.11 0.78 90 N 14 0 H2-1
TOP 1 1.11 0.68 90 N 13 0 H2-2
TOP 2 1.11 0.58 90 N 12 0 H2-3
#
# CMP 8
CMP 7 0.77 0.35 0 N H1 Header_2 ;0=2,1=0.0000
TOP 0 0.77 0.35 0 N 7 0 H1-1
TOP 1 0.87 0.35 0 N 15 8 H1-2
#
# CMP 9
CMP 1 0.933189 0.525 180 N C5 C0603C225K8PACTU ;0=1,1=0.0335
TOP 0 0.9607481 0.525 90 N 15 30 C5-1
TOP 1 0.90563 0.525 90 N 7 12 C5-2
#
# CMP 10
CMP 3 0.13 0.85 180 N D3 LED_GREEN ;0=1,1=0.0315
TOP 0 0.1614961 0.85 90 N 16 1 D3-1
TOP 1 0.098504 0.85 90 N 15 27 D3-2
#
# CMP 11
CMP 0 0.39 0.57 270 N R4 ERJ-2GE0R00X ;0=1,1=0.0236
TOP 0 0.39 0.550315 180 N 17 1 R4-1
TOP 1 0.39 0.5896851 180 N 9 1 R4-2
#
# CMP 12
CMP 0 0.33 0.57 270 N R1 CRCW040210K0JNED ;0=1,1=0.0236
TOP 0 0.33 0.550315 180 N 17 2 R1-1
TOP 1 0.33 0.5896851 180 N 7 11 R1-2
#
# CMP 13
CMP 0 0.24 0.78 90 N R7 CRCW0402330RJNED ;0=1,1=0.0236
TOP 0 0.24 0.799685 0 N 16 0 R7-1
TOP 1 0.24 0.7603149 0 N 7 10 R7-2
#
# CMP 14
CMP 6 0.98 0.25 270 N H3 FPC_connector ;0=1,1=0.1063
TOP 0 0.98 0.1909449 270 N 0 3 H3-1
TOP 1 0.98 0.230315 270 N 12 2 H3-2
TOP 2 0.98 0.269685 270 N 13 2 H3-3
TOP 3 0.98 0.3090551 270 N 14 2 H3-4
TOP 4 1.0725197 0.0669291 270 N 15 28 H3-GND
TOP 5 1.0725197 0.4330709 270 N 15 29 H3-GND
#
# CMP 15
CMP 7 0.48 0.72 270 N J3 Header_2 ;0=2,1=0.0000
TOP 0 0.48 0.72 270 N 5 0 J3-1
TOP 1 0.48 0.82 270 N 15 10 J3-2
#