(---------------------------------------------------------------------)
(                                                                     )
(    NC ROUTE Log                                                     )
(                                                                     )
(    Drawing          : ZLL_RC.brd                                    )
(    Software Version : 16.5S036                                      )
(    Date/Time        : Tue Apr 02 13:25:41 2013                      )
(                                                                     )
(---------------------------------------------------------------------)



 Processing NC Parameters file ...

 NC PARAMETERS
 -------------

 FORMAT   		5.5
 MACHINE-OFFSET		x:0.000000	y:0.000000
 FEEDRATE		1
 COORDINATES		ABSOLUTE
 OUTPUT-UNITS		METRIC
 TOOL-ORDER		INCREASING
 REPEAT-CODES		NO
 SUPPRESS-LEAD-ZEROES	YES
 SUPPRESS-TRAIL-ZEROES	NO
 SUPPRESS-EQUAL		NO
 TOOL-SELECT		YES
 HEADER			none
 LEADER			12
 CODE			ASCII
 SEPARATE		NO
 OPTIMIZE_DRILLING	NO
 ENHANCED_EXCELLON	YES
 SCALE			1.000000

-------------------------------------------------------------

 Processing route path data ...

 WARNING: No route path data was found for processing.

-------------------------------------------------------------

 Processing slot hole data ...

 WARNING: Can't find NC Route bit file (ncroutebits.txt)!
          Using T01 to route ALL route cuts.

 WARNING: No toolcode of a size smaller than 1.75 found for a RECTANGLE slot!
          Defaulting to T01 as toolname.

 WARNING: No toolcode of a size smaller than 1.75 found for a RECTANGLE slot!
          Defaulting to T01 as toolname.

 WARNING: No toolcode of a size smaller than 1.75 found for a RECTANGLE slot!
          Defaulting to T01 as toolname.

 WARNING: No toolcode of a size smaller than 1.75 found for a RECTANGLE slot!
          Defaulting to T01 as toolname.

 OVAL      slots routed: 0
 RECTANGLE slots routed: 4

-------------------------------------------------------------

 NC Route file ZLL_RC.rou created WITH WARNINGS ... Program completed.