----------------------------------------------------------------------------
BOARD                              DB1A_905_21
-----------------------------------------------------------------
*****************************************************************
The description of files
-----------------------------------------------------------------
folder:        DB1A_905_21_GBR
FILE                                     FORMAT
DB1A_905_21_Top.gbr		GERBER RS-274-X
DB1A_905_21_Bottom.gbr		GERBER RS-274-X
DB1A_905_21_Board.gbr		GERBER RS-274-X
DB1A_905_21_TopPaste.gbr		GERBER RS-274-X
DB1A_905_21_TopSilk.gbr		GERBER RS-274-X
DB1A_905_21_TopMask.gbr		GERBER RS-274-X
DB1A_905_21_BotMask.gbr		GERBER RS-274-X
DB1A_905_21_Drill_plated.drl			EXCELLON
DB1A_905_21_Drill_no_plated.drl			EXCELLON
 
Material: FR4
Board  thickness: 1.6 mm
Copper thickness: 35/35
Board Size: 146x115 mm
Smallest Track Width: 0.2 mm
Smallest Spacing: 0.2 mm
Smallest Whole Size: 0.4 mm
Solder Mask: Green LPI solder mask on both sides
Surface finish: HASL
Silk Marking: White legend printing
Quantity  : samples