----------------------------------------------------------------------------
BOARD                              PSM2_906_10
-----------------------------------------------------------------
*****************************************************************
The description of files
-----------------------------------------------------------------
folder:        PSM2_906_10_GBR
FILE                                     FORMAT
PSM2_906_10_Top.gbr		GERBER RS-274-X
PSM2_906_10_Bottom.gbr		GERBER RS-274-X
PSM2_906_10_Board.gbr		GERBER RS-274-X
PSM2_906_10_TopPaste.gbr		GERBER RS-274-X
PSM2_906_10_BotPaste.gbr		GERBER RS-274-X
PSM2_906_10_TopSilk.gbr		GERBER RS-274-X
PSM2_906_10_BotSilk.gbr		GERBER RS-274-X
PSM2_906_10_TopMask.gbr		GERBER RS-274-X
PSM2_906_10_BotMask.gbr		GERBER RS-274-X
PSM2_906_10_Drill_plated.drl			EXCELLON
PSM2_906_10_Drill_no_plated.drl			EXCELLON
 
Material: FR4
Board  thickness: 1.6 mm
Copper thickness: 35/35
Board Size: 48x26 mm
Smallest Track Width: 0.2 mm
Smallest Spacing: 0.2 mm
Smallest Whole Size: 0.4 mm
Solder Mask: Green LPI solder mask on both sides
Surface finish: HASL
Silk Marking: White legend printing


Quantity  :  110