----------------------------------------------------------------------------
BOARD                              SOM1A_104_11
-----------------------------------------------------------------
*****************************************************************
The description of files
-----------------------------------------------------------------
folder:        SOM1A_104_11_GBR
FILE                                     FORMAT
SOM1A_104_11_Top.gbr		GERBER RS-274-X
SOM1A_104_11_Bottom.gbr		GERBER RS-274-X
SOM1A_104_11_Board.gbr		GERBER RS-274-X
SOM1A_104_11_TopPaste.gbr		GERBER RS-274-X
SOM1A_104_11_BotPaste.gbr		GERBER RS-274-X
SOM1A_104_11_INT1.gbr		GERBER RS-274-X
SOM1A_104_11_INT2.gbr		GERBER RS-274-X
SOM1A_104_11_TopSilk.gbr		GERBER RS-274-X
SOM1A_104_11_BotSilk.gbr		GERBER RS-274-X
SOM1A_104_11_TopMask.gbr		GERBER RS-274-X
SOM1A_104_11_BotMask.gbr		GERBER RS-274-X
SOM1A_104_11_Drill_plated.drl			EXCELLON
SOM1A_104_11_Drill_no_plated.drl			EXCELLON
 
Material: FR4
Board  thickness: 1.6 mm
Copper thickness: 35/35
Board Size: 48x26 mm
Smallest Track Width: 0.2 mm
Smallest Spacing: 0.2 mm
Smallest Whole Size: 0.4 mm
Solder Mask: Green LPI solder mask on both sides
Surface finish: HASL
Silk Marking: White legend printing
Quantity  : samples