LM3269

ACTIVE

Seamless Transition Buck/Boost Converter for LTE and HSPA RF Power Amplifiers

Product details

Iout (max) (A) 0.75 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.75 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -30 to 85
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75
  • Operates From a Single Li-Ion Cell: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V to 4.2 V
  • Automatic PFM or PWM Mode Change
  • 750-mA Maximum Load Capability for
    VBATT ≥ 3 V, VOUT = 3.8 V
  • 2.4-MHz (typical) Switching Frequency
  • Seamless Buck-Boost Mode Transition
  • Fast Output Voltage Transition: 1.4 V to 3 V
    in 10 µs
  • High-Efficiency: 95% typical at VBATT = 3.7 V,
    VOUT = 3.3 V, at 300 mA
  • Input Overcurrent Limit
  • Internal Compensation
  • Operates From a Single Li-Ion Cell: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V to 4.2 V
  • Automatic PFM or PWM Mode Change
  • 750-mA Maximum Load Capability for
    VBATT ≥ 3 V, VOUT = 3.8 V
  • 2.4-MHz (typical) Switching Frequency
  • Seamless Buck-Boost Mode Transition
  • Fast Output Voltage Transition: 1.4 V to 3 V
    in 10 µs
  • High-Efficiency: 95% typical at VBATT = 3.7 V,
    VOUT = 3.3 V, at 300 mA
  • Input Overcurrent Limit
  • Internal Compensation

The LM3269 is buck-boost DC-DC converter designed to generate output voltages above or below a given input voltage and is particularly suitable for portable applications powered by a single-cell Li-ion battery.

The LM3269 operates at a 2.4-MHz typical switching frequency in full synchronous operation and provides seamless transitions between buck and boost operating regimes. The LM3269 operates in energy-saving Pulse Frequency Modulation (PFM) mode for increased efficiencies and current savings during low-power RF transmission modes.

The power converter topology needs only one inductor and two capacitors. A unique internal power switch topology enables high overall efficiency.

The LM3269 is internally compensated for buck and boost modes of operation, thus providing an optimal transient response.

When considering using the LM3269 in a system design, please review the layout instructions at the end of this document.

The LM3269 is buck-boost DC-DC converter designed to generate output voltages above or below a given input voltage and is particularly suitable for portable applications powered by a single-cell Li-ion battery.

The LM3269 operates at a 2.4-MHz typical switching frequency in full synchronous operation and provides seamless transitions between buck and boost operating regimes. The LM3269 operates in energy-saving Pulse Frequency Modulation (PFM) mode for increased efficiencies and current savings during low-power RF transmission modes.

The power converter topology needs only one inductor and two capacitors. A unique internal power switch topology enables high overall efficiency.

The LM3269 is internally compensated for buck and boost modes of operation, thus providing an optimal transient response.

When considering using the LM3269 in a system design, please review the layout instructions at the end of this document.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3269 Seamless-Transition Buck-Boost Converter for 3G and 4G RF Power Amplifiers datasheet (Rev. D) PDF | HTML 14 Apr 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note HS Load/Line Transient Jigs and App Rpt for Testing POL Regulators 30 Apr 2013
User guide LM3269 Evaluation Board 28 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3269EVM — LM3269EVM RF DC/DC Buck-Boost Converter with Seamless Mode Transition Evaluation Module

The LM3269 evaluation module facilitates evaluation of this RF DC/DC buck-boost converter with seamless mode transition. The LM3269 output voltage can be adjusted from 0.6V to 4.2V by changing the voltage on the analog VCON pin.

Not available on TI.com
Package Pins Download
DSBGA (YZR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos