With gains up to 1000V/V and bandwidths to 4.5GHz,
get the right gain at the right time
Wide bandwidth amplifiers with precision analog and digital gain control up to 4.5 GHz
Digitally programmable precision amplifiers with binary and scope gain ranges up to 1,000V/V
4.5-GHz DVGA with 32-dB gain range (1 dB step)
1.1 GHz DVGA with 39-dB gain range (1 dB step)
Temperature and pressure programmable signal conditioner
Demonstrates a 50-ohm interface oscilloscope front-end with 2GHz bandwidth
Demonstrates how to use a high-performance VGA to drive a differential ADC with a single-ended signal
Bridge sensor conditioner module that delivers a well-regulated current output to a ground-referenced load with EMI protection
Online classroom for analog engineers with more than 40 hands-on amplifier trainings and lab videos.
Watch and learnE-book for analog system design covering a wide variety of popular signal chain topics
Download e-bookAsk questions, share knowledge and help solve proglems with fellow engineers in TI's E2E™ Community
Visit amplifier fourmsFind the right high-speed ADC for your system: highest speeds, lowest power and maximum dynamic range
Learn morePrecision digital-to-analog conversion from 8- to 18-bit resolution
Learn moreFind the right clock buffer, generator, jitter cleaner, and/or PLL/synthesizer product for your design
Learn moreView TI's broad portfolio of voltage references, DC/DC switching regulators, LDOs and more
Learn moreFrom design support to production capacity, TI has your variable gain amplifier (VGA) and programmable gain amplifier (PGA) needs covered. TI’s innovative portfolio supports bandwidths up to 4.5 GHz and gain ranges up to 1,000V/V, and applications such as DOCSIS 3.0/3.1, VDSL2, broadband power line communication (PLC), and precision signal acquisition. Online training, TI Designs reference designs and TI’s E2E™ Community provide quick and easy design support that is only a click away.