High performance with specialized functionality for unique design needs
Precision op amps with fully integrated resistor networks for maximum accuracy and wide common-mode range
Precision op amps with maximum accuracy and low power consumption, qualified for basic and reinforced isolation applications
Wide-bandwidth amplifiers for virtually any current to voltage (I-to-V) conversion need
High-performance, low-cost video amplifiers with and without integrated filters, and with support for SD to full-HD video formats
Logarithmically scaled outputs for a wide, dynamic range of voltage or current inputs
Low-cost, cascadable, 50Ω-matched gain blocks supporting frequencies up to 6 GHz to meet the needs of many RF systems
High-current, highly efficient power amplifiers suited for driving applications like TEC in systems powered from 2.8 V to 5.5 V
Voltage and frequency controlled devices for accurate signal conversion