Getting started with DLP Technology

Get to know DLP technology

Learn how millions of micromirrors work and help solve complex light control challenges.

Design with DLP technology

Select the right chip to meet your high performance imaging needs.

Get assistance with your design

Design faster with reference designs, 3rd party solutions and engineering support.

How does DLP technology work?

At the heart of every DLP chipset is an array of highly reflective aluminum micromirrors known as the digital micromirror device (DMD). The DMD is an electrical input, optical output micro-electrical-mechanical system (MEMS) that allows developers to perform high speed, efficient, and reliable spatial light modulation. Using TI's proven semiconductor manufacturing capabilities, each DMD contains up to 8 million individually controlled micromirrors built on top of an associated CMOS memory cell.

During operation, the DMD controller loads each underlying memory cell with a '1' or a '0'. Next, a mirror reset pulse is applied, which causes each micromirror to be electrostatically deflected about a hinge to the associated +/- degree state. The deflection angle of these two valid states is very repeatable due to a physical stop against two spring tips.

  • In a projection system, the + degree state corresponds to an 'on' pixel, and the - degree state corresponds to an 'off' pixel. Grayscale patterns are created by programming the on/off duty cycle of each mirror, and multiple light sources can be multiplexed to create full RGB color images.
  • In other applications, the +/- degree states offer two general purpose output ports with a pattern and its inverse.

The TI DLP portfolio offers chips with +/-12° states as well as +/-17° states. The newest TRP micromirror architecture, with +/- 17° states, is an exciting addition as it enables smaller DMDs that are well suited for more portable end equipment needing good brightness and power efficiency.

Learn more about how DLP technology works


DMD for digital cinema next to a DMD for pico displays


DLP TRP micromirror in -17 degree state


DLP TRP micromirror in +17 degree state

Why choose DLP technology?

  • Unmatched experience and collaboration with customers has led to the creation of thousands of commercial products
    • provide vivid, crisp image quality to traditional and emerging display applications
    • trusted by innovators in a diverse range of industrial and automotive end products
    • DLP technology Academy Award® winning* DLP Cinema® technology is by far the most compelling choice in projection, powering more than eight out of 10 digital movie screens worldwide
  • Powerful, flexible chipsets provide customers high speed and precise control of millions of mirrors with pixel data rates up to 60 Gbps
  • Ample support resources ease the design process such as online references designs, evaluation modules, software, E2E community support and Design Network solutions
  • * 2014 Academy Award® of Merit (Oscar® statuette) to Larry Hornbeck for the invention of the digital micromirror technology as used in DLP Cinema projection.

Why Choose DLP?

What’s included in a DLP chipset?

  • DMD – Digital micromirror device
  • DMD Controller – provides the convenient interface for reliable, high speed control of the micromirrors
  • DMD Micromirror Drivers – deliver analog clocking and reset signals
  • Configuration PROM – configures select DMD Controllers (sold as a programmed IC or offered as downloadable firmware)

DLP chipsets allow users to obtain the maximum pattern rates for the associated DMD(s), as well as the ability to synchronize pattern display with external sensors, cameras, motors, or other devices. Furthermore, developers also benefit from TI's extensive knowledge about how to reliably drive the micromirrors across a wide range of operating conditions.



Simplified block diagram

Find the right DMD for your design

TI offers a full portfolio of DLP chipsets that span various resolutions, array sizes, micromirror sizes, micromirror tilt angles and wavelengths. Below are tables to assist in selecting the DMD best suited for your display or advanced light control solution.

Display Resolution

Max Pattern Rate, 8-bit

Wavelength

Ultraviolet Visible Near-Infrared
363-420nm 400-700nm 420-700nm 700-2500nm
DLP7000UV DLP6500 DLP2010 DLP2010NIR
DLP9500UV DLP7000 DLP3010 DLP4500NIR
  DLP9000 DLP4501  
  DLP9000X DLP4710  
  DLP9500 DLP3000  
    DLP4500  
    DLP5500  

Array diagonal

0.2” 0.3” 0.4” 0.5” 0.6” 0.7” 0.9”
DLP2010 DLP3000 DLP4500 DLP5500 DLP6500 DLP7000 DLP9000
DLP2010NIR DLP3010 DLP4501     DLP7000UV DLP9000X
    DLP4710       DLP9500
    DLP4500NIR       DLP9500UV

Micromirror pitch and tilt angle degree

5.4 µm, ±17° 7.6 µm, ±12° 10.8 µm, ±12° 13.6 µm, ±12°
DLP2010 DLP3000 DLP5500 DLP7000
DLP3010 DLP4500 DLP9500 DLP7000UV
DLP4710 DLP4501 DLP9500UV  
DLP2010NIR DLP4500NIR    
  DLP6500    
  DLP9000    
  DLP9000X