Tools & software for Motor Drivers

MDBU Tools Software 11/10
BLDC BoosterPack

Brushless DC BoosterPack

  • Complete brushless DC motor drive stage in an ultra-small form factor
  • Supports 6 to 24V supply input and up to 10A continuous current
  • Designed to work with Launchpad XL, which supports TI’s InstaSPIN™-FOC sensorless control solution

Learn more

Brushed DC BoosterPack

Brushed DC BoosterPack

  • Complete dual H-bridge drive solution can drive either one or two brushed DC motors (supports parallel mode to drive single motor with increased drive current)
  • Supports 4 to 18V supply input and up to 1A RMS current per H-bridge
  • Designed to work with LaunchPad, which supports TI’s MSP430G2553 microcontroller

Learn more

Stepper BoosterPack

Stepper BoosterPack

  • Complete stepper motor drive stage in an ultra small form factor supports 1/256-microstepping for smooth motor movement
  • Supports 8 to 52V supply input and up to 4.5A continuous current per H-bridge
  • Designed to work with LaunchPad, which supports TI’s MSP430G2553 microcontroller

Learn more

Motor Drivers

TIDA-00196

12V and 24V Brushless DC Outrunner Motor Reference Design

This 6 cm motor is form-factor ready; simply hook up the power and watch it spin!

Learn more


TIDA-00197

Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

This reference design features the DRV2605 Eccentric Rotating Mass (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated pre-licensed effect library from Immersion.

Learn more


TIDA-00405

3D Printer Controller (12V)

This design is a complete system for controlling 3-axis, single extruder-based 3D printers. The system is managed by the MSP430F5529 LaunchPad and utilizes the DRV8846 for precision stepper motor control.

Learn more

TIDA-00261

High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support

The TIDA-00261-BOOST-DRV8711 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET.

Learn more


TIDA-00115

Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition.

Learn more