Cart |
WEBENCH® Processor Power ArchitectProcessor Power Optimization in Minutes |
|||||
WEBENCH Processor Power Architect tool incorporates the detailed supply requirements of the newest ARM® microprocessor and microcontroller devices from TI, Freescale and Atmel with more to be added soon. High performance processor power supplies are complex, requiring the designer to meet unique multiple voltage levels with precise voltage, current, ripple, noise filtering, synchronization, soft start, and supply separation demands. The power supply designs delivered by WEBENCH tools incorporate comprehensive processor power requirements published by the processor manufacturers, giving the designer confidence that their power supplies will meet these constraints while saving critical time in the process. WEBENCH Processor Power Architect organizes the following constraints for you:
Creating a complete processor power supply design is easy:
The power supply may involve one or more intermediate voltage rails between the input supply and the point-of-load regulators and you can tune the recommended power supply with the turn of a dial, reducing size, increasing efficiency or lowering complete system cost in seconds. You can also order components for prototyping, share the design with others, and easily print a complete project report including schematics, bill of materials (BOM), and performance characteristics.
Supported ARM Processors & Microcontrollers Include:
|
|
||||