Automotive

Applications

Featured products

Automotive Infotainment Processors

The TDAx System-on-Chip (SoC) processor family enables innovative, high performance and efficient ADAS applications via scalable and Bill-of-Material (BOM) optimized system solutions along with software and a robust third party ecosystem.

Audio Solutions

TI automotive interface solutions including FPD-Link devices ensure reliable connections and communication in ADAS systems.

Interface Solutions

High density single and multi-output solutions that operate from <5V to 40V+ to address cold-crank and load dump conditions.

Wide VIN Power Solutions

Automotive-qualified ESD Protection Diodes featuring AEC-Q100, AEC-Q101, Short-to-Battery, Short-to-Ground, Over Current Protection (OCP) and EMI Protection