Description
The design is a 30V to 54 V Brushless DC motor (BLDC) or Permanent-magnet Synchronous Motors (PMSM) controller for low voltage, high current, high power ebike, power tool, fan, and pump applications. The design uses the Texas Instruments UCC27211D MOSFET drivers, CSD19506KCS 80V NexFET™ power (...)
Key Features
- Up to 500W power stage with sensorless FOC based InstaSPIN for BLDC motor, efficiency: >90% over full input range
- 30 V to 54 V input voltage range, 50A peak output current capability
- Full protection features, includes Over Current Protection (OCP), Over/Under Voltage Protection (OVP/UVP), over load (...)