Description
Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)
Key Features
- Digitally controlled two phase interleaved LLC resonant DC-to-DC converter
- Excellent current sharing between phases without any additional hardware
- Peak efficiency: 94.5%. Efficiency > 90% for all loads above 10% of rated load
- powerSUITE support for easy adaptation of software for a customized power (...)