Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Alternative Energy

TI semiconductors are synonymous with energy efficiency and greener designs that help make the world a better place. Block diagrams, reference designs and leading-edge tools and products help designers solve any energy design challenge

Applications

TI's Reconfigurable DC Arc Detect Solution
   

Products

Development Kits


Solar ICs for Smart PV Systems

Leveraging National Semiconductor’s system-level expertise in understanding the entire PV system-from panels to grid- combined with Texas Instruments’ industry leading design, process, packing technology, Solar IC solutions raise the IQ of these systems and help maximize the ROI for the end users and the partners in between.

The Solar IC product portfolio includes solutions that help lower the cost of Photovoltaic (PV) arrays by integrating the electronics that process power for distribution, condition signals for communication, increase safety of solar arrays, and help maintain maximum power from individual panels. PV systems have historically been designed with limited electronics, mostly concentrated in the centralized DC/AC inverter. Leveraging National Semiconductor's system level expertise in understanding the entire system, from the panels to the grid, combined with our industry leading design/process/packaging technology, we have developed a line of ICs that raises the IQ of these systems and helps maximize the ROI for the end users and the partners in between.

As the only major semiconductor supplier to offer complete end-to-end solutions for the solar PV ecosystem, Texas Instruments offers Solar IC solutions for various PV components including DC/DC power optimizers, DC/AC microinverters and inverters, MPPT based battery charge controllers, and PV safety solutions including reference designs.

Solar MPPT Controllers

Part# Description Supply Min (Volt) Supply Max (Volt)
SM72441 Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels 4.75 5.25
SM72442 Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels 4.75 5.25

Solar Gate Drivers

Part# Description Topology Special Features
SM72295 Photovoltaic Full Bridge Driver Synchronous Buck or Bridge Photovoltaic Full Bridge Driver
SM72482 Solar Dual 5A Compound Gate Driver Forward or Push-Pull Dual 5A Compound Gate Driver, Photovoltaic
SM74104 High Voltage Half-Bridge Gate Driver with Adaptive Delay Half Bridge High Voltage Half Bridge Gate Driver with Adaptive Delay

Solar Voltage Regulators

Part# Description Special Features Renewable Energy Grade Vin Min
(Input Voltage Min)
Vin Max
(Input Voltage Max)
SM72238 Solar Micropower Voltage Regulators Photovoltaic Yes N/A 30V
SM72485 Solar 100V, 150 mA Constant On-Time Buck Switching Regulator 100V, 150mA Constant On-Time Buck Switching Regulator, Photovoltaic Yes 6V 95V
SM74203 60V Low Side Controller for Boost and SEPIC 60V Low Side Controller for Boost and SEPIC, Photovoltaic Yes 6V 60V
SM74301 100V, 350 mA Constant On-Time Buck Switching Regulator 100V, 350mA Constant-On-Time Buck Switching Regulator, Photovoltaic, Solar Yes 6V 95V
SM74304 High Voltage (80V) Step Down Switching Regulator High Voltage (80V) Step Down Switching Regulator, Photovoltaic Yes 9V 75V
SM74501 Ultra-Low Quiescent Current LDO Voltage Regulator Ultra Low Quiescent LDO Voltage Regulator Yes 4V 60V
SM74601 SOT-23 Precision Micropower Series Voltage Reference SOT-23 Precision Micropower Series Voltage Reference, Photovoltaic Yes 2.2V 5.

Solar Sensing and Detection Products

Part# Description Special Features Renewable Energy Grade
SM72240 Solar 5-Pin Microprocessor Reset Circuit 5-Pin Microprocessor Reset Circuit, Photovoltaic Yes
SM72375 Solar Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Open Drain Output Dual Micro Power RRI CMOS Comparator for Photovoltaics Yes
SM72480 Solar 1.6V, LLP-6 Factory Preset Temperature Switch and Temperature Sensor Factory Preset Temperature Switch and Sensor, 105,120 and 125degC, Photovoltaic Yes
SM72501 Solar Precision, CMOS Input, RRIO, Wide Supply Range Amplifier Precision, CMOS Input, RRIO, Wide Supply Range Amplifier, Photovoltaic Yes
SM73201 16-Bit, 50 to 250 kSPS, Differential Input, MicroPower ADC 16 Bit, 50 ro 250 kSPS, Differential Input , Micropower, ADC, Photovoltaic Yes
SM73301 RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5 RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5, Photovoltaic Yes
SM73302 88 MHz, Precision, Low Noise, 1.8V CMOS Input, Decompensated Operational Amplifier 88 MHz, Precision, Low Noise, 1.8V CMOS Input, Decompensated Operational Amplifier, Photovoltaic Yes
SM73303 5 MHz, Low Noise, RRO, Dual Operational Amplifier with CMOS Input 5 MHz, Low Noise, RRO, Dual Operational Amplifier with CMOS Input, Photovoltaic Yes
SM73306 CMOS Rail-to-Rail Input and Output Operational Amplifier Dual CMOS Rail-to-Rail Input and Output Operational Amplifier Yes
SM73307 Dual Precision, 17 MHz, Low Noise, CMOS Input Amplifier Dual Preceision 17MHZ, Low Noise, Photovoltaic Yes
SM73308 Low Offset, Low Noise, RRO Operational Amplifiers Single Low Offset, Low Noise , RRO Op Amp, Photovoltaic Yes

Solar - Development Kits

These kits provide full reference and learning platforms for key solar application spaces. Designed for the engineer with a working knowledge of the application who wants to learn how a TMS320C2000 microcontroller can improve the target application. Kits provide Quick Start Guides with a graphical user interface which typically provide a quick introduction to the kit and its capabilities. For more advanced development, further example projects and users guides help users understand the kit operation and development. www.ti.com/c2000tools

Part Number Tool Name Description Price
TMDSSOLARPEXPKIT Piccolo Solar Explorer Development Kit Solar Explorer base board, F28035 ControlCARD, USB Cables, quick start guide and graphical user interface $375
TMDSSOLARCEXPKIT Piccolo Solar Explorer Development Kit Solar Explorer base board, F28M35 ControlCARD, USB Cables, quick start guide and graphical user interface $475
TMDSHV1PHINVKIT High Voltage DC/AC Solar Inverter Kit Base Inverter Board, Piccolo F28035 Control Card, Concerto F28M35 Control Card, USB Cables, startup software and user guide $450
TMDSHVMPPTKIT High Voltage DC/DC Solar Maximum Power Point Tracking Kit Base MPPT Eval Board, Piccolo F28035 Control Card, USB Cables, startup software and user guide $550