Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Alternative Energy

TI semiconductors are synonymous with energy efficiency and greener designs that help make the world a better place. Block diagrams, reference designs and leading-edge tools and products help designers solve any energy design challenge

Applications

Arc Detection

Fully Programmable DC Arc Detect Reference Solution The RD-195 DC arc detect reference design is the industry’s first reconfigurable solution, reliably detecting arcs and alerting systems to avert fires caused by arcing. The RD-195 is certified per the Underwriters Laboratories® UL1699B standard and is listed as a recognized device under UL1998, helping ease and speed designers’ time to market with a UL-certified product. It is also compliant with the NEC690.11 solar power safety requirements.

RD-195 DC Arc Detect Reference Solution

  • Detects series, parallel and ground arcs
  • Programmable detection thresholds
  • Self-test capability
  • Typical response time: <100 ms
  • Industrial temperature range: –40°C to +85°C
  • 1000 V tolerance with 3000 V insulation
  • Application GUI for quick evaluation and tuning
  • Compliant to industry standards:
    • UL1998 recognized and UL1699B certified
    • NEC690.11 compliant

Design documentation

 

Solar

 

Documents