Cart |
|
View all Motor Drive and Control Products
Electronic circuits that monitor the current flow by measuring the voltage drop across a resistor placed in the current path.
| Part Number | Description | Direction | Gain (V/V) | Common Mode Input Range (Min) (V) | Input Offset (+/-) (Max) (uV) |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | Uni-directional | 20 | -15 to 80 | 2000 |
| INA170 | High-Side Measurement Current Shunt Monitor, Current Output | Bi-Directional | 1 to 100 | 2.7 to 60 | 1000 |
| INA213 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | Bi-Directional | 200 | -0.3 | 35 |
| INA282 | Wide Common Mode Range, Bidirectional, High Accuracy Current Shunt Monitor | Bi-Directional | 50 | -14 to 80 | 70 |
| Part Number | Description | Number of Channels | Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) | Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) | Operating Temperature Range(°C) |
| OPA320 | Precision, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier | 1 | 1.8 | 5.5 | -40 to 125 |
| OPA350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | 1 | 2.7 | 5.5 | -40 to 85 |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | 1 | 2.2 | 5.5 | - |