Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Motor Drive & Control

Applications

View all Motor Drive and Control Products

Industrial Communications

RS-232 | RS-485 | CAN | High Voltage Digital IO

Complicate motor control applications often require communication busses in order to control and synchronize multiple motors with a main motion controller.

Traditional analog RS-232/RS-485 interfaces remain popular choices for motor control applications. Looking forward, designers are integrating more advanced interfaces such as Ethernet, USB, and CAN, into their products. TI is committed to provide solutions for both traditional and emerging industrial interfaces. For example, TI recently introduced the ISO1050, the world's first isolated CAN transceiver.


RS-232
Part Number Description Transmitters Receivers
TRSF3221E 3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection 1 1
TRS3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection 1 1
TRS3227E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection 1 1
TRSF3222E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection 2 2
TRS232E Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection 2 2
TRS202E 5-V Dual RS-232 Line Driver/Receiver With +/-15 kV ESD Protection 2 2
TRSF3223E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver 2 2
TRS3223E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection 2 2
TRS3222E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection 2 2
TRSF3232E 3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver 2 2
TRS3318E 2.5-V 460-Kbps RS-232 Transceiver With +/-15-kV ESD Protection 2 2
TRS3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection 2 2
TRS3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection 3 5
TRS3253E RS-232 Transceiver With Split Supply Pin For Logic Side 3 5
TRS3386E RS-232 Transceiver With Split Supply Pin for Logic Side 3 2
TRS3237E 3-V to 5.5-V Multichannel RS-232 1-MBit/s Line Driver/Receiver 5 3
TRSF3238E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection 5 3
TRS3238E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection 5 3

Back to Top


RS-485
Part Number Description
SN65HVD1785/6/7
SN65HVD1791/2/3
70-V Fault-Protected RS-485 Transceivers
SN65HVD20/1/2 Extended Common-mode RS-485 Transceiver
SN65LBC184 Transient Voltage Suppression Differential Transceiver
SN65HVD3082/5/8E
SN65HVD3080/3/6E
Low-Power RS-485 Transceivers
SN65HVD1176 PROFIBUS RS-485 Transceiver
SN65HVD08 3.3V - 5V RS-485 Transceiver
SN65HVD10/11/12
SN65HVD30/31/32
3.3V RS-485 Transceiver
ISO1176
ISO3086
ISO35
Isolated RS485 Transceivers
ISO1176T
ISO3086T
ISO35T
Isolated RS485 Transceivers with integrated transformer driver

Back to Top

Ethernet
Part Number Description
TLK100 Industrial Ethernet PHY

Back to Top


CAN
Part Number Description
SN65HVD251 Industrial 5V CAN Transceiver
SN65HV1040 Industrial 5V CAN Transceiver with Ultra Low Power Sleep mode and Remote Bus Wake-up
SN65HV1050 High-Speed EMC Optimized 5V CAN Transceiver
ISO1050 Isolated 5V CAN Transceivers
SN65HVD232 3.3V CAN Transceiver
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Diagnostic Loop-back
SN65HVD235 3.3V CAN with Standby Mode, Autobaud Loop-back

Back to Top


High Voltage Digital IO
Part Number Description Voltage Parity
SN65HVS880 Eight channel, nominal 24V digital-input serializer for industrial digital inputs 18-30V No
SN65HVS881 Eight channel, Wide 10-34V digital-input serializer with Parity for industrial digital inputs 10-34V Yes
SN65HVS882 Eight channel, Wide 10-34V digital-input serializer for industrial digital inputs 10-34V No
SN65HVS885 Eight channel, Wide 0-34V digital-input serializer with 5V Vcc for industrial digital inputs 4.5-5.5V No

Back to Top