Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Motor Drive & Control

For various motor types; AC Induction (ACIM), Brushed DC, Brushless DC (BLDC), Permanent Magnet Synchronous and Stepper find the right devices, software and support to precisely control the position, velocity and torque.

Applications

  • Hercules motor control kit development - TI.com
  • Motor Blog
  • World's smallest 1.8A brushed DC motor driver
  • Speed safety development and certification
  • Breakthrough motor control technology is here!
  • TI's Reconfigurable DC Arc Detect Solution

TI Motor Solutions eNewsletter

See past issues and subscribe to the quarterly enewsletter, featuring expanded content and up to date information on motor drive and control news.

More

New Products

  • InstaSPIN™-FOC - Breakthrough motor control technology is here! 
  • 32-bit PiccoloTMS320F2806xF - Piccolo Microcontroller with InstaSPIN™-FOC technology inside
  • 32-bit Concerto F28M36x microcontrollers - dual-core microcontrollers with higher performance, increased memory and more I/Os in a smaller package
  • 32-bit Piccolo TMS320F2805x microcontrollers - New Piccolo motor control MCUs featuring integrated PGAs, windowed comparators, and the CLA co-processor.
  • DRV8837 - the industry's smallest 1.8-A brushed DC motor driver!
  • DRV8844 - 5A Brushed DC motor or Quad 1.75A Solenoid/Relay Driver with +/-30V split supply support (PWM Ctrl)
  • Hercules RM4x Safety MCU -100 MHz to 220 MHz lockstep ARM Cortex-R4 cores and 384KB, 1MB and 1.25MB Flash; achieve IEC 61508 SIL-3 safety standards
  • SafeTI™ design packages - functional safety components to easily achieve IEC 61508, IEC 60730 and ISO 26262 safety certification for industrial, transportation, automotive and medical applications
  • TPS7A4001 - 100V Input, 50mA, Single Output Low-Dropout Linear Regulator
  • TPS7A1601 - 60V, 5-uA Iq, 100-mA, Low-Dropout Voltage Regulator 

Tools & Software

More Microcontroller Motor Control Evaluation Kits to Choose From
Four new compatible motor control kits are now available that spin three-phase brushless DC (BLDC) motors in minutes. Developers can now scale their product lines using TI’s broad portfolio of microcontrollers (MCUs). All four kits are part of a robust and growing ecosystem that provides all of the hardware, software and documentation necessary to get motors spinning out of the box in minutes.

Upcoming Events and Training

News