Grid Infrastructure

Smart grid and energy system solutions include a broad portfolio of silicon, software and tools for grid infrastructure, utility metering, and wired or wireless grid communication.

Applications

 

Metering Overview

E-Meter Solutions

Single and three-phase semiconductor components and development tools for energy meter system, including solutions for connectivity and security

Flow Meter Solutions

System components and design support for utility meters that measure water, gas and heat and feature scan interface, FRAM and ultrasonic time of flight support




Energy-measurement solutions from TI are designed to meet all requirements of ANSI C12.20 and IEC 62053 accuracy for Class 0.2 and Class 0.5 meters across the entire temperature range, with a full 2000:1 dynamic input range. TI’s electric meter metrology solutions include sophisticated anti-tampering protection to protect meter integrity and reduce non-technical losses in the field. TI’s solutions for AMI networks include both RF and PLC solutions, and also support most industry standards, including IEEE-802.15.4g, PRIME, G3-PLC, IEEE-1901.2 and ITU-G.990x.

Flow meter solutions from TI feature the world’s lowest power MCU to provide extended battery life and long-term reliability. The new FRAM-based ultra-low-power MSP430 microcontroller brings faster writes as well as unmatched endurance and flexibility to enable constant on-the-fly data logging and faster, simpler wireless firmware updates. TI’s global smart grid expertise and extensive R&D enable innovative solutions such as extended scan interface (ESI), support for LCD segment display and scalable memory options. And TI’s new FlowESI GUI eases sensor setup in software and EnergyTrace++™ technology enables developers to debug power consumption down to the peripheral-level like never before while maintaining high dynamic range from nA to mA. Watch video.

TI’s Power Line Communications modem systems provide the best performing communication platform for today’s Smart Grid networks and metering applications around the world. These PLC solutions provide the flexibility of a single hardware and software design that can support multiple standards and therefore a single global platform, which reduce R&D costs and speed time to market.


Latest reference designs for energy and flow meter solutions

Residential Electric Meters

TIDM-SINGLEPHASEMETER Class 0.2 Single-Phase E-meter
TIDM-TWOPHASEMETER-I2040 Low-Cost Two-Phase Electric Meter
TIDM-METROLOGY-HOST Single-Phase Electric Meter with Isolated Energy Measurement
TIDM-SINGLEPHASEMETER-FE4272 Single-Phase Energy Meter with CPU-Independent Metrology Engine
TIDM-SINGLEPHASEMETER-FE427A Single-Phase Energy Meter with CPU-Independent Metrology Engine and Tamper Detection
TIDM-AUX-MODULE Battery Management and Auxiliary Power Supply Options for E-Meters

Commercial & Industrial Electricity Meters

TIDM-THREEPHASEMETER-F6779 Class 0.2 Three-Phase Smart Meter Reference Design
TIDM-THREEPHASEMETER-F67641 Class 0.5 Three-Phase Smart Meter Reference Design
TIDM-THREEPHASEMETER Class 1.0 Three-Phase Electricity Meter Reference Design
TIDM-3PHMTR-TAMP-ESD Three-Phase Metrology with enhanced ESD protection
TIDM-THREEPHASESOM Three-Phase Electric Meter System on Module Reference Design
TIDM-3PHMETER-ROGOWSKI Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Reference Design

Industrial Energy Measurement

TIDC-SMARTPLUG-WIFI Smart Plug with Remote Disconnect and Wi-Fi Connectivity
TIDM-3OUTSMTSTRP Three Output Smart Power Strip
TIDM-MSP430AFE253SUBMETEREVM Single-Phase Energy Measurement Reference Design
TIDM-SERVER-PWR-MON Single Phase and DC Embedded Metering (Server Power Monitor)
TIDM-1PHMTR-ESD Single-Phase Metrology with enhanced ESD protection

Flow Meters

TIDM-OPTICALWATERMTR Water Meter Reference Design for Optical Sensors, Using Extended Scan Interface (ESI)
TIDM-3LC-METER-CONV Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI)
TIDM-FLOWMETER-DUALRF Flow Meter host MCU board with segment LCD and prepayment or dual RF option
TIDM-GMR-WATERMTR Water Meter Reference Design for GMR Sensors, Using Extended Scan Interface (ESI)
TIDM-LC-WATERMTR Water Meter Reference Design for two LC Sensors, Using Extended Scan Interface (ESI)
TIDM-WATERMETER-LCSENSOR Water Meter Reference Design for LC Sensors, Using Scan Interface (Scan I/F)
TIDM-FRAM-WATERMETER Water Meter implementation with FRAM Microcontroller

Power Line Communications

TIDM-SOMPLC-F28PLC84 System on Module for Power Line Communication (CENELEC Frequency Band)
TIDM-SOMPLC-G3-CENELEC System on Module for G3-PLC Power Line Communication (CENELEC frequency band)
TIDM-SOMPLC-INDUSTRIAL-CENELEC System on Module for Industrial Power Line Communication (CENELEC Frequency Band)
TIDM-SOMPLC-F28M35 Power Line Communications (PLC) System-on-Module for ARIB Frequency Band
TIDM-SOMPLC-FCC Power Line Communications (PLC) System-on-Module for FCC Frequency Band
TIDA-00192 PLC Motherboard with AC Mains Line Coupling
TIDEP0006 Smart Grid Data Concentrator
TIDA-00225 Data Concentrator Cape for BeagleBone Black
TIDM-INDUSTRIAL-PLC Power Line Communications (PLC) Liteâ„¢ Reference Design for Industrial Applications

Wireless Communications

TIDC-WMBUS-169MHZ ETSI Cat. 1 receiver capable wM-Bus 169MHz RF subsystem for Smart Gas and Water Meters
TIDC-WMBUS-868MHZ ETSI Cat. 2 receiver capable wM-Bus 868MHz RF subsystem for Smart Gas and Water Meters
TIDC-CC3100MODBOOST SimpleLink™ Wi-FI® Module
TIDM-DYNAMICNFCTAG Dynamic Near Field Communication Tag

Other Communications

TIDA-00300 Isolated Synchronous Serial Communication Module
TIDA-00308 Isolated and non-isolated RS-485 interface

Power Supply

PMP8590 Universal Input PSR isolated Flyback with 24V@250mA output
PMP8678 Non-isolated Flyback with high-voltage input with BJT
PMP9185 Universal PSR Flyback for PowerLine Communications
PMP9689 PSR flyback with 5V/0.3A output using integrated MOSFET
PMP10055.3 Non-isolated Flyback with multiple outputs
 
Water meter solutions for a smarter grid Water meter solutions for a smarter grid
 
Industrial Energy Video Watch TI solve today's challenges for tomorrow's industrial energy systems

Smart  Grid Solutions Guide What's New for Smart Grid

Data Concentrator System Solution


Smart  Grid Solutions Guide

Smart Grid Solutions Guide


Ask questions, share knowledge, solve problems with fellow engineers.

End Equipment Solutions


TI Designs