Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Smart Grid

Smart grid solutions with a broad portfolio of systems products, software and tools for grid infrastructure, utility metering, communications and home or building automation development.

Applications

Smart Grid - Products

Signal Chain Solutions for Smart Grid

Part Features Comments
AMC1100 Isolation amplifier, 4.25-kV peak e-meters/Smart Meters/Circuit Breakers
ADS131Exx/130Exx Analog front end for power monitoring, control and protection e-meters/Power Monitoring
ADS1292 Low-power integrated analog front end for metering applications e-meters/Power Monitoring
ISO7520/1 Low-power 5-kVrms dual digital isolators e-meters/Power Monitoring
ISO7240 Quad channel, 4/0, 25 Mbps, digital isolator Data Concentrators/Grid Infrastructure
AFE030/1 Powerline communications analog front end e-meters/Smart Grid Infrastructure
ISO3086T/ISO35T Isolated RS485 transceiver with integrated transformer driver e-meters/Smart Grid Infrastructure
SN6501 Transformer driver for isolated power supplies e-meters/Smart Grid Infrastructure
LM1851 Ground-fault interrupter Ground-Fault Interrupter (GFCI)/CCID
TMP275 Digital-out temperature sensor with 0.5°C accuracy Smart Meters/Circuit Breakers
TMP112 Low-power digital temperature sensor with SMBus interface Smart Meters/Circuit Breakers
REF2912 1.25-V voltage (bandgap) reference, 100 ppm/°C, 50 μA in SOT23-3 Metering/Circuit Breakers
SM73307 Dual-precision, 17-MHz, low-noise, CMOS-input amplifier DC Arc Fault Detection/CCID
SM73308 Single, low-offset, low-noise, RRO op amp DC Arc Fault Detection/CCID
SM73201 16-bit, 50- to 250-kSPS, differential-input, micropower ADC DC Arc Fault Detection/CCID
TMP006 Contact-less infrared thermopile sensor Smart Meters/Circuit Breakers
PGA112 Zero-drift, programmable gain amplifier with MUX Smart Meters/Circuit Breakers
OPA356 2.5-V, 200-MHz GBW, CMOS single op amp Data Concentrators/Grid Infrastructure
OPA835/6 Ultra-low-power, rail-to-rail out, negative rail in, VFB amplifier Flow Meters
INA333 Low-power, precision instrumentation amplifier Circuit Breakers
OPA4330 1.8-V, 35-μA, micropower, precision, zero-drift CMOS op amp Circuit Breakers
TL431 Adjustable precision shunt regulator Circuit Breakers

Back to top

Power Solutions for Smart Grid

Part Features Comments
BQ24210 800-mA, single-input, single-cell Li-Ion solar battery charger  
BQ24650 High-efficiency synchronous switch-mode charger controller for solar battery charger  
BQ25504 Ultra-low-power boost converter with battery management for energy-harvester applications  
LM2841 300 mA, up to 42-V input step-down DC/DC regulator e-meters
LM25011 DC/DC buck regulator: 42-V current-limit adjustable to 2 A, 2-MHz switching frequency e-meter
LM34923 DC/DC buck regulator: 6- to 75-V input-voltage range, no loop compensation required e-meter
LM5006/7/10A DC/DC buck regulator: 75-V maximum input capability, synchronous or nonsynchronous rectification. Up to 1-A output current. e-meter
LM5017 DC/DC buck regulator: 100-V maximum input capability, synchronous rectification, no loop compensation required e-meter, PLC
SN1106046 DC/DC switching regulator: High light-load efficiency, suitable for single-layer PCB, 3.5- to 28-V input, 1 A; targets 7805 replacement  
TLV70430 LDO linear regulator: 24 V, 150 mA; ultra-low 3.2-μA IQ  
TPS3700 UV, OV voltage monitor; wide input voltage  
TPS3839 Ultra-low-power, 150-nA, ultra-small voltage supervisor  
TPS5401 Cost-optimized 42-V, 0.5-A step-down DC/DC converter; cap-drop off-line power supplies – Refer to app note SLVA491 Low-cost cap-drop solution
TPS5402/03/05 3.5-V~28-V VIN, 2-A output current, non-sync buck e-meters
TPS54040/140/240 DC/DC switching power supply: 42-V, 0.5-A/1.5-A/2.5-A step-down DC/DC converters with Eco-mode™ for light-load efficiency and very low IQ  
TPS54060/160/260 DC/DC switching power supply: 60-V, 0.5-A/1.5-A/2.5-A step-down DC/DC converters with Eco-mode for light-load efficiency and very low IQ Cost-effective 60-V cap-drop solutions
TPS54061 60-V, 200-mA synchronous step-down DC/DC converter with sub-100-μA IQ Highly efficient three-phase meters needing <200 mA; 3-wire 4- to 20-mA loop sensors
TPS54062 60-V, 50-mA synchronous step-down DC/DC converter with sub-100-μA IQ Highly efficient single-phase meters needing <50 mA; 2-wire 4- to 20-mA loop sensors
TPS54218 DC/DC switching power supply: 2.95-V to 6-V input, 2-A output, 2 MHz, synchronous step down e-meter and Grid Infrastructure Processor Power
TPS5423x/33x DC/DC switching power supply: 24-V, 2-A/3-A/3.5-A DC/DC converters  
TPS54320 DC/DC switching power supply: 4.5-V to 17-V input, 3-A synchronous step down SWIFT™ converter e-meter and Grid Infrastructure Processor Power
TPS54478 DC/DC switching power supply: 2.95-V to 6-V Input, 4-A Output, 2-MHz, synchronous step-down switcher e-meter and Grid Infrastructure Processor Power
TPS54623 DC/DC switching power supply: 4.5-V to 17-V input, 6-A synchronous step-down converter with light-load efficiency e-meter and Grid Infrastructure Processor Power
TPS62125 DC/DC step-down converter: Up to 17-V supply; 0.3-A output current; adjustable ENABLE threshold and hysteresis; DCS-Control™ topology provides fast AC line and transient load response; Power Good indicator System Supply (Harvesting operated)
TPS62130/140/150 DC/DC step-down converter: Up to 17-V supply, 1-A to 3-A output current; DCS-Control™ topology provides very high efficiency over load range, fast AC line and transient load response on a small-solution footprint (<95 mm2); Power Good indicator General System Supply
TPS62160/170 DC/DC step-down converter: Up to 17-V supply, 0.5-A or 1-A output current; DCS-Control™ topology provides very high efficiency over load range, fast AC line and transient load response on a small-solution footprint (<45 mm2); soft-start/tracking; pin-selectable switching frequency; Power Good indicator General System Supply
TPS62175 DC/DC step-down converter: Up to 28-V supply; 0.5-A output current; DCS-Control™ topology provides fast AC line and transient load response on a small-solution footprint; Power Good indicator General System Supply
TPS62730 DC/DC step-down converter: Companion power supply for LP RF devices; bypass mode saves 20-30% battery current without compromising on transmit power; DCS-Control™ topology provides low output voltage ripple RF Supply
TPS6303x DC/DC buck-boost regulators: 0.8 A, low IQ with up to 96% efficiency System Supply (Battery operated)
TPS6306x DC/DC buck-boost regulators: 2.5- to 12-V input voltage with 93% efficiency and 2.25-A switch-current limit  
TPS65250 Power-management IC for e-meters e-meters
TPS65290 Power-management IC for gas/water meters: Ultra-low IQ, buck/boost, LDO, power switch, I2C/SPI Gas/Water Meters
TPS650250 Low-cost PMU for AM335x Grid Infrastructure
TPS782x LDO linear regulator: Ultra-low 0.5-μA IQ, 150 mA, low noise  
TPS7A1601 O linear regulator: 60 V, 100 mA; ultra-low 5-μA IQ; PG pin  
TPS7A4001 LDO linear regulator: 100 V, 50 mA; low IQ  
UCC28700/610/600 AC/DC switching power supply: Quasi-resonant flyback controller, optimized for high efficiency e-meters, Data Concentrators

Back to top

Smart  Grid Solutions Guide What's New for Smart Grid

Smart  Grid Solutions Guide Smart Grid Solutions
Guide - Newly Revised for 2012

Ask questions, share knowledge, solve problems with fellow engineers