Cart |
|
Texas Instruments HiRel Defense and Aerospace can help if you are working on a program for military, industrial and/or space applications and need end-equipment solutions with extended temperature performance and high reliability.
The TI EP solution is comprised of catalog devices in industry standard packaging that have the benefits of a controlled baseline (one assembly/test site, one fabrication site), extended product change notification (PCN), extended temperature performance, and a qualification pedigree. These products also come with assurance from TI, not a third party, that they will perform to the datasheet specifications in environments that require extended temperatures such as -55°C to 125°C.
TI's EP line is certified to the Aerospace Qualified Electronic Component (AQEC) Standard (ANSI/GEIA STD-0002-1). The AQEC Standard was jointly developed by the aerospace and semiconductor industries to define the minimum requirements for commercial-off-the-shelf (COTS) components used in military, avionics, aerospace, medical and other rugged operating environments where high-reliability and long service life are required.