Improve your design with high-performance isolated ADCs

Explore ADCs with isolation technology that enables higher perfomance and longer lifetimes

Featured isolated ADCs

AMC1306M25

AMC1306M25

Small-sized, reinforced isolated modulator with CMOS interface


AMC1304M25

AMC1304M25

Reinforced isolated modulator with LDO regulator, +/- 50mV / +/- 250mV, CMOS/LVDS interfacee

AMC1305M25

AMC1305M25

Reinforced isolated modulator, +/- 50mV / +/- 250mV, CMOS/LVDS interface


Featured TI Designs

Isolated, Shunt-Based Current Sensing Reference Design

Isolated, Shunt-Based Current Sensing

Reference design for shunt-based current measurement applications requiring galvanic isolation and accuracy implements isolated current sensing data acquisition.

View reference design

Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives

Isolated Current Shunt and Voltage Measurement for Motor Drives

Reference design that provides ability to evaluate the performance of these measurements: three motor currents, three inverter voltages and the DC Link voltage.

View reference design

Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design

Extended Current and Voltage Measurement Using Shunts for Protection Relays

Reference design providing a unique approach for extending the current measurement range using a single shunt and voltage measurement.

View reference design

Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design

Multi-phase Energy Measurement with Isolated Shunt Sensors

Reference design implements a Class 0.5% three-phase energy measurement system with isolated shunt sensors.

View reference design

Additional resources

Isolation certifications

Review the range of certifications TI's portfolio of isolated amplifiers have received including VDE, CSA, and UL certifications.

Isolation terminology

Isolation terminology

This quick guide can serve as a reference for experienced designers or a starting point for engineers who are new to understanding isolation technologies.

Download (PDF, 68KB)

Isolation quality and reliability

Isolation quality and reliability

Understand the high-voltage isolation quality and reliability of devices such as the industry's highest performing reinforced isolated amplifier, the AMC1301.

Download (PDF, 984KB)

Video on isolation industry standards

Video on isolation industry standards

Understand the benefits and reliability advantages of capacitive isolated ADCs as well as industry standards and applicaition use cases.

Watch video

TI's precision isolated ADCs provide industry-leading performance for both basic and reinforced isolation applications. TI's proprietary capacitive isolation technology enables higher performance and longer lifetimes compared to other isolation technologies. These devices are used in applications such as motor drives, frequency inverters, solar inverters, uninterruptible power supplies and HEV/EV vehicles.