Product Tree

Products for Analog to Digital Converter

TI delivers a broad portfolio of high-speed and precision analog-to-digital converters (ADC). Products range from 12-bit to 18-bit SAR ADC, 16-bit to 24-bit delta-sigma ADC, and 10-bit to 16-bit pipeline ADC. TI’s A/D converter portfolio targets a wide variety of applications for communications, industrial, consumer and many more.

ADC16DX370 : Dual 16-bit 370 MSPS ADC, 7.4 Gbps JESD204B Outputs

DDC1128 : 128-Channel, Current-Input Analog-to-Digital Converter

AFE1256 : 256-Channel Analog Front-End for Flat-Panel Digital X-ray Detector

  • Understanding Low-Amplitude Behavior of 11-bit ADCs (sboa133.HTM, 8 KB)
    22 Oct 2011 Abstract
  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. B) (sbaa147b.HTM, 8 KB)
    09 Oct 2011 Abstract
Loading...