JESD204B Data Converter Interfaces

Industry's Fastest Dual 16-bit ADC and First Clock Jitter Cleaner Supporting JESD204B Data Converter Interfaces

ACE Award 2013 FinalistTexas Instruments' ADS42JB69 dual 16-bit 250 MSPS ADC and LMK04828 high performance clock jitter cleaner offer a simple way for system designers to achieve JESD204B serial interface compliance, while delivering unmatched performance and reducing BOM cost. The LMK04828 provides ultra-low-jitter and phase noise and generates the JESD204B system timing reference signal (SYSREF) required for multi-device synchronization.


ADS42JB69 dual 16-bit 250 MSPS ADC with JESD204B interface:

Features and Benefits

  • Highest performance:
    • SFDR performance of 89 dBc at 170 MHz IF is up to 9 dB better than the competition
    • SNR performance of up to 74.9 dBFS at 170 MHz IF
  • Easy analog input interface: High-impedance analog input buffer with programmable full-scale range simplifies input filter and drive circuitry and increases performance uniformity and device-to-device repeatability across the analog input frequency range
  • Lowest power consumption: Consumes 775 mW/channel
  • Most comprehensive JESD204B implementation: The industry's only 16-bit ADC to support JESD204B subclass 0, 1, and 2
 

LMK04828 high performance clock jitter cleaner for JESD204B interface:

Features and Benefits

  • Lowest jitter: Less than 100 fs RMS jitter (10 kHz to 20 MHz) at 245.76 MHz using a low-noise VCXO module
  • Performance and functional integration: Reduces clock architecture complexity while providing options to maximize system performance
  • Greater flexibility:
    • Dual VCO cores operate at 2.5 GHz or 2.9 GHz, with 14 programmable clock outputs in LVDS, LVPECL, or HSDS interface options
    • Holdover; switchover; multiple inputs; odd/even dividers; and programmable digital delay, analog delay, and zero delay; and the ability to output additional high speed clocks
  • Generates JESD204B subclass 1 SYSREF: Half the outputs are configurable as either device clocks or JESD204B SYSREF companion signals to device clocks for all subsystem components requiring timing synchronization
 
ADS425b69 Graph   LMK04828 Graph
 

JESD204B System Block Diagram

JESD204B System Block Diagram ADS42JB69 LMK04828 ADS42JB69

 

Data Converter and Clocking ICs for the JESD204 Interface

Watch the video to learn how TI is helping customers easily create faster, smaller, and simpler designs.

Video Platform Video Management Video Solutions Video Player
 

Related Products

  • ADS42JB49 – 16-bit 250 MSPS ADC with JESD204B interface
  • LMK04826 - Ultra Low Jitter Clock Jitter Cleaner for JESD204B
  • ADS42LB49 – 14-bit 250 MSPS ADC with LVDS interface
  • ADS42LB69 – 16-bit 250 MSPS ADC with LVDS interface
  • LMK04816 - High Performance Clock Conditioner

Configuration, Simulation and Programming Software

 

Other JESD204B Data Converter Resources


TI E2E Community

Featured Clocking Families

Device EVM VCO Freq
(MHz)
Input Format Number
of Outputs
Output Format
LMK04828 LMK04828EVAL 1785 to 2370 LVPECL, LVDS, LVCMOS 15 LVCMOS, LVPECL, LVDS, NSDS
LMK04826 1785 to 2505 LVPECL, LVDS, LVCMOS 15 LVCMOS, LVPECL, LVDS, NSDS
LMK04816 LMK04816BEVAL 2370 to 2600 LVPECL, LVDS, LVCMOS 12 LVCMOS, LVPECL, LVDS
LMK04906 LMK04906BEVAL 2370 to 2600 LVPECL, LVDS, LVCMOS 6 LVCMOS, LVPECL, LVDS
LMK04803B LMK04803BEVAL 1840 to 2030 LVPECL, LVDS, LVCMOS 12 LVCMOS, LVPECL, LVDS
LMK04805B LMK04805BEVAL 2148 to 2370
LMK04806B LMK04806BEVAL 2370 to 2600
LMK04808B LMK04808BEVAL 2750 to 3072
LMK01801 LMK01801BEVAL - LVDS, LVPECL 12 LVPECL, LVDS, LVCMOS

Featured Data Converters

Device EVM # of CH Res Speed Digital Interface Power Consumption SNR @ fin = 170 MHz (2 VPP) HD2, 3 @ fin = 100 MHz (2 VPP) Non HD2,3 @ fin = 100 MHz (2 VPP) SNR @ fin = 170 MHz (2.5 VPP) HD2, 3 @ fin = 170 MHz (2.5 VPP) Non HD2, 3 @ fin = 170 MHz (2.5 VPP) Pkg
ADS42JB69 ADS42JB69EVM 2 16 Bits 250 MSPS JESD204B
Subclass 0, 1, 2
775 mW/ch 73.3 dBFS 90, 89 dBc 100 dBc 74.9 dBFS 90, 86 dBc 97 dBc QFN-64 (9x9mm)
ADS42LB69 ADS42LB69EVM 2 16 Bits 250 MSPS DDR LVDS 740 mW/ch 73.3 dBFS 90, 89 dBc 100 dBc 74.9 dBFS 90, 86 dBc 97 dBc QFN-64 (9x9mm)
ADS42JB49 ADS42JB49EVM 2 14 Bits 250 MSPS JESD204B
Subclass 0, 1, 2
775 mW/ch 71.9 dBFS 90, 89 dBc 100 dBc 73.4 dBFS 90, 86 dBc 97 dBc QFN-64 (9x9mm)
ADS42LB49 ADS42LB49EVM 2 14 Bits 250 MSPS DDR LVDS 740 mW/ch 71.9 dBFS 90, 89 dBc 100 dBc 73.4 dBFS 90, 86 dBc 97 dBc QFN-64 (9x9mm)