Cart |
The DAC34SH84 can update at 1.5GSPS and consumes just 362mW of power per channel– 50% lower than the closest competitive alternative while running 50% faster. The DAC-34SH84 is available in a 12mm x 12mm 196-ball BGA package. The 1.25GSPS DAC3484 is 25% faster, 40% smaller and 65% lower power than the next fastest 4-channel DAC in its class and consumes just 250mW of power per channel. The DAC3484 is available in a 9mm x 9mm 88-pin multi-row package.
Highest Speed, Lowest Power Interpolating DACs
| Device | DAC3484 | DAC3482 | DAC34SH84 |
| Speed (MSPS) | 1250 | 1250 | 1500 |
| Resolution (bits) | 16 | 16 | 16 |
| Channels | 4 | 2 | 4 |
| Power/Ch. | 250mW | 400mW | 362mW |
| Interpolation | 1x-16x | 1x-16x | 1x-16x |
| Mixer | 2x NCO 32-bit | 1x NCO 32-bit | 2x NCO 32-bit |
| NSD (dBc/Hz) | 160 | 160 | 160 |
| SFDR (dBc) | 69 | 69 | 68 |
| ACLR (dBc) | 75 | 75 | 74 |
| Input | 1x 16-b LVDS | 1x 16-b LVDS | 2x 16-b LVDS |
| Max Input Rate (MSPS) | 312.5 | 625 | 750 |
| Package | 9mm x 9mm 88Ld multi-row QFN | 9mm x 9mm 88Ld multi-row QFN | 12mm x 12mm 196 BGA |
| Datasheet | Download |
Download |
Download |
| Sample | Order |
Order |
Order |
| EVM | Order |
Order |
Order |
In addition to the DAC3484 family, TI has a unique portfolio of DACs that are ideal for applications requiring exact frequency placement, superior linearity, noise crosstalk and PLL phase noise performance. To speed development time, TI's high-speed DACs have a complete suite of development tools and a host of complementary ICs that allow for the rapid prototyping of space-efficient and high-performance signal chain solutions.
Small Form, LVDS Input Interpolating DACs
| Device | DAC3282 | DAC3283 |
| Speed (MSPS) | 625 | 800 |
| Resolution (bits) | 16 | 16 |
| Channels | 2 | 2 |
| Interpolation | 2x | 2x, 4x |
| Mixer | Fdac/4, Fdac/2 | Fdac/4, Fdac/2 |
| SNR (dBc) | 77 | 77 |
| SFDR (dBc) | *83 | *89 |
| ACLR (dBc) | *81 | **81 |
| Input | LVDS | LVDS |
| Datasheet | Download |
Download |
| Sample | Order |
Order |
| EVM | Order |
Order |
* Fout =10 Mhz
** Single Carrier WCDMA Fout =153.6 Mhz
CMOS Input Interpolating DACs
| Device | DAC5688 | DAC5687 |
| Speed (MSPS) | 800 | 500 |
| Resolution (bits) | 16 | 16 |
| Channels | 2 | 2 |
| Interpolation | 2x, 4x, 8x | 2x, 4x, 8x |
| Mixer | 32-bit NCO | 32-bit NCO (up to 320 MSPS) |
| SNR (dBc) | 72 | 73 |
| SFDR (dBc) | 79 | 76 |
| ACLR (dBc) | *81 | *78.4 |
| Input | CMOS | CMOS |
| Datasheet | Download |
Download |
| Sample | Order |
Order |
| EVM | Order |
Order |
*Single Carrier WCDMA Fout = 70Mhz
High-Speed DACs featuring GSPS LVDS inputs
| Device | DAC5682Z | DAC5681Z | DAC5681 |
| Speed (MSPS) | 1000 | 1000 | 1000 |
| Resolution (bits) | 16 | 16 | 16 |
| Channels | 2 | 1 | 1 |
| Interpolation | 2x, 4x | 2x, 4x | none |
| Mixer | Fdac/4, Fdac/8 | none | none |
| SNR (dBc) | 69 | 69 | 69 |
| SFDR (dBc) | 77 | 77 | 77 |
| ACLR (dBc) | *73 | *73 | *73 |
| Input | LVDS | LVDS | LVDS |
| Datasheet | Download |
Download |
Download |
| Sample | Order |
Order |
Order |
| EVM | Order |
Order |
Order |
*Single Carrier WCDMA Fout = 180Mhz
Analog Signal Chain Guide
Download
Communications Infrastructure Solutions Guide
Download