Wideband transceivers, receivers, transmitters

Meet your performance, bandwidth and power needs with high integration

parametric-filterView all products
Our portfolio of wideband transceivers, receivers and transmitters feature multi-channel and ultra-high data sampling functionality with up to 9-GSPS DACs and 3-GSPS ADCs for your cutting-edge 5G and other wireless communications systems. Additional features of these devices include: decimating filters, nap mode, power down and more.

Browse by category

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Evaluation board
AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver

The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.

The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)

Evaluation board
AFE7444 quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module

The AFE7444 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit and four-receive (4T4R) channels simultaneously. The module evaluates the AFE7444 device, which is a quad-channel RF-sampling analog front end (...)

AFE7950-SP
RF-sampling transceivers

Radiation-hardness-assured (RHA), 4-transmit, 6-receive RF-sampling transceiver up to 10.6 GHz

AFE8010
Receivers

10-receive (RX) 100-MHz to 7.1-GHz RF-sampling AFE with 4-GSPS ADCs

Approx. price (USD) 1ku | 1306

AFE7769D
RF-sampling transceivers

Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD

Approx. price (USD) 1ku | 1437

AFE7728D
RF-sampling transceivers

Dual-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz

Approx. price (USD) 1ku | 1200

AFE7768D
RF-sampling transceivers

Four-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz

Approx. price (USD) 1ku | 1400

AFE7955
RF-sampling transceivers

2T3R, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 3-GSPS ADCs, 1.2-GHz max IBW

Approx. price (USD) 1ku | 1128