4K UHD applications

DLP technology helps deliver beautiful, sharp, high-resolution multimedia displays. The standard chipset offerings are best suited for projection system designs that require large display sizes with high brightness and resolution.

Bright, high resolution products

The DLP 0.66-inch 4K UHD chipset offers true 4K UHD resolution capable of displaying accurate, detailed images on a variety of surfaces.

Getting started

Get started with DLP technology with 4K UHD chipset engineering support, robust 3rd party ecosystem, and key DLP display videos.

Display applications

Bring bright and colorful display capabilities to a variety of applications, including:

Solutions and services

TI fosters a third party ecosystem to help developers ease the design cycle. Products and services offered by these companies include evaluation tools for quick DLP chipset assessment, production ready optical modules as well as custom prototyping and integration services.

Buy from supplier


Evaluation modules (EVMs) are available to quickly assess DLP standard chipsets. Such tools may include optics, an illumination source and the DLP chipset.

View suppliers for DLP
Pico display solutions

FlexLight 4K-HLD evaluation module

FlexLight 4K-HLD evaluation module

Accelerate production with 4K UHD evaluation module from Keynote Photonics featuring the DLP660TE DMD.

Buy from supplier

Optical module manufacturers

To help customers speed development, TI collaborates with an independent network of third party companies which specialize in producing production-ready optical modules. Optical modules can be designed with a variety of DLP standard chips, light sources and optical components to meet the diverse display needs.

Optical module manufacturers
Company City, Country Contact form DLP chipsets supported
Coretronic Hsinchu, Taiwan Contact company 4K UHD (DLP660TE)
1080p
WXGA
WUXGA
XGA
SVGA
Qisda Taoyuan City, Taiwan Contact company 4K UHD (DLP660TE)
1080p
WXGA
WUXGA
XGA
SVGA
Delta Taipei, Taiwan Contact company 4K UHD (DLP660TE)
1080p
WXGA
WUXGA
XGA
SVGA

DLP Design Network

TI fosters the DLP Design Network, independent third party companies, that provide custom design support for developers utilizing DLP standard chipsets. Services offered by these providers can include custom prototyping, system integration and optical design.

DLP Design Network
Company Contact information City, Country Services provided

Keynote Photonics
www.keynotephotonics.com
877-528-4747
Allen, TX
USA
  • Optical design
  • Electronics Software
  • Mechanical design
  • Industrial design
  • Prototyping
  • Small volume production
Greenlight Optics www.greenlightoptics.com
513-247-9777 (main)
Loveland, Ohio
USA
  • Optical design
  • Mechanical design
  • Prototyping
  • Small to mid volume production (up to 10k per year)

Featured applications

TI DLP chips in the standard portfolio enable a myriad of high brightness, high resolution projection solutions. Product developers can select a chipset and optical module that best meets the specific application’s display requirements.

Learn about the following applications:

Laser TV

Laser TV products are projection displays that utilize a laser light source, typically in conjunction with ultra-short throw optics, to create large, bright, beautiful pictures and video. This portable solution is a desirable alternative to large flat panel TVs since they can be lighter, have a smaller footprint and provide greater mobility from room to room or house to house.  DLP standard chipsets are compatible with laser and laser phosphor illumination and enhance Laser TV applications by delivering high brightness capabilities and sharp 4K UHD resolution. If you are interested in a smaller, lower power device, see mobile Smart TV products:

DLP technology for classroom projector

Why DLP technology for Laser TV

DLP feature Design benefit
High speed imager Delivers up to 4K UHD resolution to the screen from compact form factors, providing a compelling alternative to bulky flat panel technology.
High thermal capability DLP standard chipsets enable high brightness, large displays for excellent laser TV viewing experiences in virtually any room.
Single chip projection engine Optical engines can be designed with a single DLP DMD chip, offering system cost savings and alignment-free setup versus other projection technologies.
Light source agnostic DLP chips are compatible with solid state illumination - a key enabler for impressive laser TV image quality and small end product form factors.
High contrast Enables vivid colors and dark blacks for enhanced laser TV viewing experiences.
Ecosystem partners Optical module manufacturers and design houses offer production ready optical engines and design services to ease the design process and quickly integrate DLP technology in laser TV applications.

Laser TV technical documents

Laser TV applications


Screenless displays


Mounted system


Ultra-short throw projection


Outdoor media sharing

Digital signage

Digital signage is a display solution to  convey information and content to a viewer. Benefits include flexibility to adapt the content on demand as well as ability to project on multiple surface types. Bright and eye-catching content might include menus, navigation guides, event updates or advertising in hotels, restaurants, airports and other large public areas. Enabling various display sizes and resolutions of up to 4K UHD, DLP standard chipsets enable large, bright and free-form displays on virtually any surface. Ultra-mobile digital signage is a related application that DLP Pico™ chipsets enable.

DLP technology for classroom projector

Why DLP technology for digital signage

DLP feature Design benefit
Display on any surface Digital projection using DLP chips can transform virtually any surface into a large format display area to convey desired signage content or information.
Free-form displays DLP technology can project displays on custom shapes and curves to create unique and artistic digital signage
Light source agnostic DLP technology is compatible with virtually any light source, including lasers and LEDS, allowing designers maximum versatility across signage use cases.
High thermal capability DLP standard chipsets have thermal properties capable of large, high brightness displays for vivid and attention-grabbing digital signage.
Ecosystem partners Optical module manufacturers and design houses offer production ready optical engines and design services to ease the design process and quickly integrate DLP technology in digital signage applications.

Digital signage applications


On-demand signage


Interactive display


Bright and large advertising


Free-form imaging


Engaging projection

Business & education

Business and education displays continue to play an important part of everyday life. DLP technology has been a proven choice for projector manufacturers for over 20 years. The latest chips in the DLP standard portfolio offer even more brightness and higher resolution. Developers can create bright and high resolution projection systems for engaging classroom multimedia experiences and vivid business data sharing.

Business & Education

Why DLP technology for business and education displays

DLP feature Design benefit
High speed imager Delivers up to 4K UHD resolution to the screen making text and data sharp even to those in the back of the room.
High native contrast Enables vivid colors and dark blacks, offering outstanding readability of fine text for applications such as PowerPoint and Excel files.
High thermal capability DLP standard chipsets enable large, high brightness displays so users can have an optimal viewing experience in virtually any classroom or meeting environment.
Single chip projection engine Optical engines can be designed with a single high resolution DLP chip, offering system cost savings and alignment-free setup, a key consideration for enterprise and educational procurement teams.
Light source agnostic DLP chips are compatible with LEDs and lasers, which can result in projectors with lower maintenance costs compared to lamp-based systems.

Business and education applications


Business


Education

Videos