Products that use TI DLP® technology

TI DLP® Products is an industry leader in display technology.  For two decades, we have helped customers reimagine how their products project, control and sense light, which has led to the creation of thousands of commercial products across a myriad of industries.

#1 in High Resolution

DLP technology based projectors are the top choice for high resolution display solutions2.

#1 in Laser Projection

More laser projectors utilize DLP display than any other technology3.

#1 in High Brightness

DLP technology is the leader in bringing high brightness display solutions to the screen4.

High Resolution

High resolution enables larger images to be displayed in finer detail. DLP Products support up to 4K UHD resolution with a wide range of chipsets to fit many applications and settings.

Laser Projection

Projection systems utilizing laser illumination have the ability to produce bright, colorful displays that can last up to 20,000 hours. DLP Products lead the industry in laser display applications with more laser projectors using DLP technology than any other projection display technology.

High Brightness

Brightness, measured in lumens, can affect the clarity of displayed content in ambient or well-lit environments as well as the screen size that can be supported. DLP technology maintains its industry leadership with the capability to support high brightness displays up to 60,000 lumens. DLP Products are the technology of choice throughout the cinema industry with more than 8 out of 10 digital cinema theaters worldwide.

*The world’s leading projection display technology1:

  • 1Source: PMA Research data for 2015 through Q3 2016 Projectors using DLP technology account for the highest percent of projection units combining both industry segments: Pico and Personal & Mainstream and High-End.

  • 2Source: PMA Research data for 2015 through Q3 2016 Projectors using DLP technology account for the highest percent of high resolution units combining the following PMA resolution type categories: 1080P, WUXGA, WQXGA, 4K Support, 4K UHD and 4K.

  • 3Source: PMA Research data for 2015 through Q3 2016 Projectors using DLP technology account for the highest percent of laser units in combining the following PMA illumination type categories: laser; laser/LED; and laser/phosphor.

  • 4Source: PMA Research data for 2015 through Q3 2016 Projectors using DLP technology account for the highest percent of high brightness units combining the following PMA brightness type categories: 10000-14999, 15000-19999, and 20k+ Lumens.