Ultra-portable business projectors

TI DLP technology has changed business presentations

Ultra-portable business projectors are the perfect companion for laptops and notebooks. Powered by DLP technology, they are the solution to help you share ideas, present information or sit back and watch a movie on the wall – without the weight and bulk of a traditional projector.

These tiny business projectors offer extreme portability, yet pack a powerful punch. They are so small that they can fit in the palm of your hand and weigh less that 1 pound. These tiny powerhouses use the same Scientific and Technical Award®-winning* TI DLP Cinema® technology that is used in 8/10 movie theaters.

Why choose an ultra-portable business projector that uses DLP technology?

  • Slim and small - easily fits in a laptop bag or backpack
  • Lightweight - some models weigh less than 1.5 pounds
  • 1280x800 WXGA native resolution (720p HD compatible)
  • HDMI and VGA single cable connection to laptops for maximum versatility
  • USB or SD card input for presentations without a laptop
  • Long projection life with LED light source – 20,000+ hours
  • Lifelike images and vibrant colors
  • Create screens up to 120" in dark rooms, 50" in lit rooms
  • Contrast ratios up to 2000:1
  • Based on award-winning DLP Cinema technology
Ultra portable DLP business projectors
Ultra portable projectors for business professionals

For business professionals on the go

Have you ever traveled on business and avoided bringing a full size projector due to the size? If so, you may have opted to rent a projector at a hotel to show your business presentation to a customer or prospect. But the cost to rent a projector from a hotel can be expensive.

With an ultra-portable business projector, you can easily bring your own projector on your travels and save money by avoiding costly hotel projector rental fees.

Not just for business

These tiny projectors aren't just for business. They feature quick connecting cable systems such as VGA and HDMI connectors. Just connect it to your laptop and play movies right from the DVD player of your notebook computer or from an "on-demand" movie streaming service. Video games take on a whole new dimension with a larger than life image projected on practically any surface.

* 2014 Academy Award® of Merit (Oscar® statuette) to Larry Hornbeck for the invention of the digital micromirror technology as used in DLP Cinema projection.

Engineers & developers

Learn more about developing with DLP technology