Why choose a projector with TI DLP® technology?

TI DLP® technology is the world's leader in projection technology for many reasons...10 to be exact.

Top 10 reasons to choose DLP projectors

Top 10 reasons to choose DLP projectors

(PDF, 2.0MB)

Download

Top 10 reasons to choose DLP technology for projectors


Outstanding readability

Outstanding readability

DLP projectors produce incredibly high native contrast ratios. The deep blacks and crisp whites make it make for outstanding readability, even from that back of the room.

Learn more

Consistent color

Consistent color

Most DLP projectors feature BrilliantColor™ which offers up to 6 color processing to boost secondary colors. This makes it possible to produce over one billion colors and deliver reliable and precise color, even after for extended use.

Learn more

Lower total cost of ownership

Lower total cost of ownership

DLP technology can lower the total cost of ownership over the lifetime of your projector with filter free and lamp free options. Most DLP projectors are filter free so there are no filters to clean or replace. Some DLP projectors are lamp free and virtually eliminate the cost of replacing lamps. These two features combined create substantial lifetime cost savings.

Learn more

Fast digital video performance

Fast digital video performance

The DLP chip has a super fast response time of 16 microseconds and easily supports up to 120 Hz refresh rates. This delivers a precise, razor-sharp picture with no lag times between frames designed for high speed action.

Learn more

Full HD 1080p

Full HD 1080p

1080p data projectors are capable of delivering data and video presentations with far greater details with display screen 2.3 times larger than XGA. With the economical 0.65" 1080p DLP chip, classroom and conference room data can be projected with an image greater than 100 inches in full native HD.

Learn more

Tough DLP EXP™ chip

Tough DLP EXP™ chip

With the introduction of the DLP EXP chip, combined with DLP sealed optics architecture, it is now feasible to deliver reliable and precise color, even after extended hours of usage, in the most demanding environments with mainstream DLP projectors ranging from SVGA up to 1080p.

Learn more

Hassle free lamp free

Hassle free lamp free

Replacing lamps is not only a hassle for maintenance departments, but also an unnecessary expense. Over 70 mainstream DLP lamp free projector models use high brightness lasers or hybrid LED/laser architectures to provide a light source without the need of traditional lamps.

Learn more

Smartsource™ 3D in any popular signal format

Smartsource™ 3D in any popular signal format

DLP SmartSource 3D projectors are compatible with HDTV broadcasts and high-definition DVD's for exceptional detail and clarity. Most important, you can display any video source, including HDMI v1.4a and VGA. You will be amazed with the life-like images exploding off your home theater, classroom or conference room screen.

Learn more

Wide projector line portfolio

Wide projector line portfolio

With over 20 manufacturers and hundreds of models supporting various resolutions, throw distances, connectivity and interactivity options, you're guaranteed to find the right projector with the right resolution for the right price.

Learn more

Award winning DLP Cinema®

Award winning DLP Cinema®

DLP Cinema has been the leading technology in the cinema industry since the release of the first all digital motion picture in 1999. With a DLP powered projector, you have in your hands similar technology that you see on nearly every movie theatre screen worldwide.

Learn more

DLP projector technology - make sure your projectors are powered with the world's leading projection technology.