Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history
  • DLP Design
  • DLP 0.3WVGA
  • DLP LightCrafter



DLP® LightCrafter™ is a compact evaluation module for integrating projected light into industrial, medical, and scientific applications. This DLP-based platform will enable faster development cycles for end equipments requiring small form factor, lower cost and intelligent, high-speed pattern display. DLP LightCrafter features the 0.3 WVGA chipset, which is well suited for a variety of embedded functions such as: structured light pattern projection, intelligent lighting, wavelength selection and portable display. Developers can easily create, store, and display high-speed pattern sequences through an easy-to-use graphical user interface (GUI).


Features

  • 20 lumen light output
  • WVGA resolution (608x684 native)
  • Up to 4kHz binary pattern rate
  • Configurable I/O trigger
  • DM365 embedded processor
  • 128MB NAND flash memory
  • USB, Mini HDMI, UART interfaces
  • 117mm x 65mm x 23mm

What's Included in the EVM:

  • DLP 0.3 WVGA chipset
  • RGB LED light engine
  • DMD controller board
  • Processor and interface board
  • Embedded Linux OS


LightCrafter

Enlarge

 

Featured Device

0.3 WVGA Chipset DLP 0.3 WVGA Chipset
Array Size 608 x 684
Resolution WVGA: 854 x480
VGA: 640 x 480
QGVA: 320 x 240
Native: 608 x 684
Micromirror Pitch 7.6 µm
Video Display Rate Up to 60 Hz
Pattern Display Rate Up to 4000 Hz binary
Up to 120Hz 8-Bit grayscale
Micromirror Array Diagonal 0.3 inch
Micromirror Orientation Diamond
Micromirror Tilt Angle +/- 12 degrees
Datasheet
DLP LightCrafter EVM Order Now


DLP LightCrafter Videos