3D Printing

Rapid Prototyping
Rapid Prototyping

Direct Manufacturing
Direct Manufacturing

Tooling & Casting
Tooling & Casting

BUILD smooth, intricate objects with 3D Printers powered by DLP products

Best-in-class combination of resolution and speed

  • Various DMD resolutions offer design flexibility for print size, resolution from DLP3000 (608x684) to DLP9000 (2560x1600)
  • Stereolithography 3D Printing TI Design employs DLP4500 and is a reference for developers to build 3D objects
  • Customize build speed with DMD pattern frame rates from 4kHz to 32kHz

Ultra-high patterns per voxel at less than 50um

  • Build larger print envelopes
  • Easily adjust layer thickness for precise incremental builds

Improve throughput and speed with pattern rates up to 32 kHz

  • Expose an entire layer in one shot
  • Build speed independent of layer complexity or number of parts

Light source compatibility supports multiple system configurations

Digital mircromirrors offer reliable and repeatable light steering

  • High optical power handling capability enables fast resin curing
  • Micromirror pitch of 7, 10 and 13 um enables smooth, fine features

 

3D Printing Videos

Technical resources

Optimize your designs using the DLP 3D Printer development platform reference files.    Download design files

dlplcr4500evmStart Evaluating today with the DLP LightCrafter4500!

Buy now

Explore DLP UV capabilities


3D Printing system solutions