Overview for High Speed Visible

This portfolio of DLP chips offers programmable, high speed pattern rates and pixel data that far surpass traditional video rates.

High speed data rates

High speed data rates
  • Generate patterns at rates up to 32.5 kHz
  • Pixel data rates at up to 61 Gbps
  • Achieve real-time scan data for factory automation, 3D metrology, and dental scanning

Scalable platforms

Scalable platforms
  • A range of chips resolutions with up to 4 million pixels
  • Multiple DMD resolutions support a variety of applications
  • Common DLP controller platforms supporting multiple DMDs with the same GUIs and software

Programmable patterns

Programmable patterns
  • Synchronize with high-speed cameras and sensors
  • Random row addressing, gray scale patterns, and pixel level control for more design flexibility
  • Operate with pre-stored patterns and patterns adapted in real-time

Getting started with DLP technology

Getting started with DLP technology

Learn how millions of micromirrors work in a DLP chipset to provide high speed and precise pixel control.

Get started now

Featured application

Featured application

DLP systems can produce non-contact, highly accurate 3D data in real-time using programmable structured light patterns.

Learn more about 3D machine vision
E2E Community

New DLP applications & technology forum

This community forum focuses on DLP Lightcrafter 6500, DLP Lightcrafter 9000, and DLP Discovery 4100, along with discussinos on new applications including 3D printing, 3D machine vision, and lithography.

Read the forum