Lithography

Printed Circuit Boards
Printed Circuit Boards

Flat Panels
Flat Panels

Computer-to-Plate Printing
Computer-to-Plate Printing

Laser Marking
Laser Marking

IMAGE resist directly with Lithography systems powered by DLP products

Independently program digital mirrors with pattern rates up to 32 kHz and 60 Gbps pixel data rates

  • Fast exposure and curing independent of pattern complexity
  • Flexibility for step-and-repeat, scrolling or other pattern modes
  • Enables system cycle times for volume manufacturing

Maskless solutions offer more efficient and “error-correcting“ systems

  • Dynamically change patterns digitally without print plates or masks
  • Dramatically improve design iteration cycles via digital updates
  • Lower total operational costs

Accuracy to achieve micron-level features

  • DLP chips offer micromirror pitches of 7, 10, and 13 µm
  • See Design Considerations relating to demagnification

Get to market faster starting with a DLP Evaluation module

  • Discovery™ 4100 EVM provides the highest level of individual micromirror control with the option for random row addressing

Expose and cure a variety of photoresists

 

Lithography Videos