TI DLP® High-resolution chipsets

Scan more. Design brighter. Build bigger.

Innovate with up to 4 million pixels using the latest high-resolution DLP® chips from Texas Instruments. The DLP6500 and DLP9000 are high-performance programmable light steering solutions that are ideal for customizing your industrial, medical and scientific applications.

In 3D printing applications, this high-resolution DLP technology enables bigger build sizes, fine resolution and faster build times. The high-resolution and high-speed of the DLP technology has the direct benefit of scanning larger objects in real-time for 3D machine vision applications.

DLP6500 DMD
key features

DLP6500

DLP6500 offers 1080p (1920 x 1080) resolution at 2 million pixels

  • 7.6-um Micromirror Pitch
  • 0.65 Inch Micromirror Array Diagonal
  • Designed for use with broad wavelength range
    • 400 nm-700 nm (FLQ)
    • 420 nm-700 nm (FYE)

DLP9000 DMD
key features

DLP9000

DLP9000 offers WQXGA (2560 x 1600) resolution at greater than 4 million pixels

  • 7.6-um Micromirror Pitch
  • 0.9 Inch Micromirror Array Diagonal
  • Designed for use with broad wavelength range 400 nm-700 nm (FLS)

 

DLP LightCrafter™ 6500 and
9000 key features

EVMs offer quick and easy assessment of high-resolution chips

  • 2 Configurable I/O triggers for synchronizing with cameras, sensors or other peripherals
  • USB 1.1, HDMI and I2C interfaces
  • Flex Cable connection to the DMD board for easier optical/mechanical interface
  • Supports data transfer up to 40 Gbps
  • USB-based API and host GUI supporting both EVMs

Design Considerations

Design Concideration

Learn more about the design considerations for wavelengths below 420nm

Evaluation Modules

Evaluation Modules

Start developing with the highest resolution DLP evaluation modules and download the GUI

Free Software Available

GUI

Flexible and advanced control of the DLP LightCrafter™ 6500 and 9000 evaluation modules