• new dlp toolkit

DLP® LightCrafter™ 4500, featuring the DLP4500 micromirror array and DLPC350 digital DMD controller, is a flexible, highly accurate light steering development platform with high brightness and resolution for industrial, medical and scientific applications. Developers can easily create, store, and project high-speed sequences through a USB-based API and host GUI. Two input and two output programmable triggers allow for simpler external sensors and cameras synchronization. Standard interfaces for connectivity to a variety of system level design peripherals. Its modular design allows the exchange of light engines and LED drivers to fit diverse equipment design needs. This evaluation module (EVM) enables faster development cycles for solutions requiring small form factor and intelligent high-speed pattern display.


  • Light engine with 150L light output and onboard LED driver support simultaneous RGB LED operation
  • High speed pattern display (up to 4225 Hz binary or 120 Hz 8-bit grayscale) with native DLP4500 resolution (912x1140)
  • Image or video display up to WXGA resolution (1280x800)
  • 32MB flash memory for pattern storage
  • USB, Mini HDMI, UART, FPD Link interfaces with two configurable I/O triggers
  • USB-based API and host GUI
  • Compact size: 122mm x 115mm x 48mm

What's included in the EVM

  • DLP 0.45 WXGA chipset
  • RGB LED light engine
  • DMD controller board

Featured DLP Chipset

  DLP 0.45 WXGA Chipset
Array Size 912 x 1140
Resolution Native 912 x 1140
WXGA 1280 x 800
XGA 1024 x 768
VGA 640 X 480
Micromirror Pitch 7.6μm
Video Display Rate Up to 120 Hz
Pattern Display Rate Up to 4225 Hz binary
Up to 120Hz 8-bit grayscale
Micromirror Array Diagonal 0.45 inch
Micromirror Orientation Diamond
Micromirror Tilt Angle +/- 12 degrees

DLP LightCrafter 4500 videos