Overview for Near-Infrared (NIR)

Near-infrared (NIR) DLP Products are optimized for 700 to 2500 nm and provide users exceptional performance for optical sensing applications requiring high signal-to-noise ratio (SNR). Advanced controller features enable programmable wavelength selection for single sensor designs in NIR spectroscopy or optical networking. These devices can also be used for non-contact 3D scanning using NIR structured light patterns in bright ambient light as well as targeting transparent or highly reflective objects.

High SNR

High SNR
  • Real-time system tuning
  • Adaptable scan parameters
  • Up to 96% optical transmission for near-infrared wavelengths

Mobile sensing

Mobile sensing
  • Portable, battery-powered systems
  • Compatible with networked connectivity solutions
  • Mobile applications include food, agriculture, medical, chemical and liquids

Flexible programming

Flexible programming
  • Software development kits and GUIs with built-in pattern generation functions to speed development
  • Dynamic wavelength selection for single-sensor designs
  • Fast, adjustable switching speeds

Getting started with DLP technology

Learn how millions of micromirrors work in a DLP chipset to provide high speed and precise pixel control.

Get started now

Getting started with DLP technology
Featured application

Featured application

Spectroscopy is a powerful technique for recognizing and characterizing physical materials through the variations in absorption or emission of different wavelengths of light by a material in any of the various physical phases: solid, liquid, gas, or plasma, and may be light emitting or light absorbing.

Learn more about material analysis

High speed, high performance DLP development kit

DLP NIRscan™ and DLP NIRscan Nano evaluation forum

This forum is dedicated to the chipsets, controllers, and evaluation modules for performance lab and mobile sensing applications.

Read the forum

DLP Design Network spotlight

These design network companies focus on near-infrared solutions.

High speed, high performance DLP development kit