Overview for Ultraviolet (UV)

Ultraviolet (UV) products are optimized for wavelengths of 363 to 420 nm, ideal for digital exposure applications such as maskless lithography for PCB, LED, and OLED panels and additive manufacturing using photosensitive films and resins. These solutions provide precise pixel control combined with flexible data loading and fast pattern rates required for high volume manufacturing.

High throughput

High throughput
  • Pixel data rates up to 48 Gbps
  • Pattern rates up to 32.5 kHz
  • Flexible data loading and sequencing

Optical efficiency

Optical efficiency
  • 98% transmission down to 363 nm
  • Low thermal resistance for high power applications
  • Hermetic packages

Fine feature sizes

Near-infrared (NIR)
  • Supports sub-1 um features
  • Resolution up to 2 million pixels
  • Applications include industrial 3D printing, maskless lithography, and flat panel display repair

Getting started with DLP technology

Learn how millions of micromirrors work in a DLP chipset to provide high speed and precise pixel control.

Get started now

Getting started with DLP technology
Featured application

Featured application

In digital lithography, DLP technology provides high speed and high resolution light patterns to expose photoresist films and other photosensitive materials without using contact masks.

Learn more about digital lithography

High speed, high performance DLP development kit

Tap into the most flexible platform for developing with DLP technology. The DLP Discovery™ 4100 development kit enables customized pixel-level control such as random row addressing and multiple communication interfaces required for high throughput UV light exposure applications.

Learn more about the development kit

High speed, high performance DLP development kit