Overview for Standard Chipsets

DLP technology helps deliver beautiful, sharp, high-resolution multimedia displays. The standard chipset offerings are best suited for projection system designs that require large display sizes with high brightness and resolution.

Products

DLP chip

The DLP 0.66-inch 4K UHD chipset offers 4K UHD resolution capable of displaying accurate, detailed images on a variety of surfaces.

Display applications

ditial displays in an airport

Bring bright and colorful display capabilities to a variety of applications such as laser TVs, digital signage and business & education projectors.

Solutions and services

network map

A network of optical module manufacturers and design houses help simplify and accelerate the design process.

Bright, colorful and versatile digital projection solutions

  • Fast pixel switching speed translates into sharp text and reduced motion blur during fast action video.
  • Best-in-class resolution allows customers to develop high resolution projection display solutions for a variety of applications.
  • Industry collaboration and a versatile ecosystem helps developers evaluate the technology and ramp quickly to production.
digital projection screen in a living room

Getting started with DLP display technology

DLP display technology enables excellent image quality, high brightness and power efficient display experiences.

Get started now

DLP 4K chip

Join myTI today

myTI icon

Get access to the latest DLP updates. Join myTI today.

Sign up

Enlightened: The TI DLP Blog

Technology experts reveal insights into latest trends and emerging capabilities.

Read more