DLP Pico chipsets consist of two primary components: the Digital Micromirror Device (DMD) and the display controller chip. Certain chipsets also include a power management chip.
The DMD is installed in an optical module with optics and illumination to create the heart of the projection display. The display controller is installed in the electronics board near the optical module to control the DMD and perform necessary data formatting and image processing.

Determine system requirements, including but not limited to:
Find and contact an optical module supplier to source a DLP optical module.
Find and contact a design house to get custom optical, electronics, and software support
| DMD | Controller | Resolution | Applications | Typical Brightness (out of projection lens) |
|---|---|---|---|---|
| .2" nHD1 | DLPC2607 | 640x360 | Embedded Mobile Projection, Pico Projectors, Near-Eye Display | 15-25 lumens |
| DLP2010 (.2” WVGA) | DLPC3430 DLPC3435 |
854x480 | Embedded Mobile Projection, Pico Projectors, Near-Eye Display | 20-30 lumens (embedded application) 50-100 lumens (accessory application) |
| .24" VGA1 | DLPC2607 | 640x480 | Embedded Mobile Projection, Pico Projectors, Near-Eye Display | 30-45 lumens |
| .3" WVGA1 | DLPC2607 | 854x480 | Embedded Mobile Projection, Pico Projectors, Near-Eye Display | 80-150 lumens |
| DLP3010 (.3” 720p) | DLPC3433 DLPC3438 |
1280x720 | Embedded Mobile Projection, Pico Projectors, Near-Eye Display | 150-300 lumens |
| .45" WXGA1 | DLPC6401 | 1280x800 | Pico Projectors, Near-Eye Display | 150-1000 lumens |
| DLP4710 (.47” 1080p) | DLPC3439 | 1920x1080 | Pico Projectors, Near-Eye Display, Screenless Display | 500-1000 lumens |
1These DMDs are not currently listed on ti.com, but optical modules that include these DMDs are available from 3rd party optical module suppliers.