DLP Pico chipsets consist of two primary components: the Digital Micromirror Device (DMD) and the display controller chip. Certain chipsets also include a power management chip.

The DMD is installed in an optical module with optics and illumination to create the heart of the projection display. The display controller is installed in the electronics board near the optical module to control the DMD and perform necessary data formatting and image processing.


Typical DLP Pico Display System

DLP Pico Display System

 

Process for Developing Display Applications with DLP

Match your Requirements to the Appropriate Chipset

Determine system requirements, including but not limited to:

  • Brightness
  • Resolution
  • Size
  • Contrast
  • Power Consumption

Product Portfolio

Learn More and Begin Development

  • Learn more about DLPC2607 controller
  • Learn more about DLPC6401 controller
  • Explore ideas, share knowledge, and ask questions

Source an Optical Engine

Find and contact a solutions and services provider that can supply an optical engine and/or provide electronics support.

 

 

 

Optical Engine Manufacturers

Product Portfolio

DMDControllerResolutionApplicationsTypical Brightness
(out of projection lens)
.2" nHD DLPC2607 640x360 Embedded Mobile Projection, Pico Projectors, Near-Eye Display 15-25 lumens
.24" VGA DLPC2607 640x480 Embedded Mobile Projection, Pico Projectors, Near-Eye Display 30-45 lumens
.3" WVGA DLPC2607 854x480 Embedded Mobile Projection, Pico Projectors, Near-Eye Display 80-150 lumens
.45" WXGA DLPC6401 1280x800 Pico Projectors, Near-Eye Display 150-1000 lumens