DLP® TRP pixel architecture and chipsets

Based on proven Texas Instruments DLP Cinema technology, the imaging choice for nearly 90% of the world's digital theatre screens, TI's DLP TRP pixel architecture and adaptive DLP IntelliBright suite of algorithms deliver up to 100 percent higher brightness or up to 50 percent lower power consumption than previous DLP Pico chipset architectures of comparable resolution. This results in significantly higher levels of brightness or power efficiency, allowing developers to create a wide variety of applications and products in smaller form factors than ever before. Additionally, the TRP pixel architecture allows the chipset to achieve twice the resolution of its same-size predecessor.

Learn about how TI DLP technology works
Each of these micromirrors measures less than one-fifth the width of a human hair

   Contact us!

Your questions and comments are important to us.

0.2" TRP WVGA display chipset

The Texas Instruments 0.2" TRP WVGA display chipset is TI's smallest to utilize TRP technology. This display chipset is designed to produce brighter, more efficient, next-generation projection displays from the smallest form factors, such as smartphones, tablets, digital cameras, mobile accessories, interactive surface computing, digital signage, aftermarket head-up displays and near-eye displays.

0.2" TRP WVGA display chipset

0.2" TRP WVGA display chipset features:

  • TI's smallest display chipset with TRP technology (WVGA 854x480)
  • Up to 100% higher brightness
  • Up to 50% less power

Example applications:

  • Smartphones
  • Tablets
  • Near-Eye Display
  • Camcorders
  • DSLRs
  • Watches

0.3" TRP HD 720p display chipset

The Texas Instruments 0.3" TRP HD 720p display chipset is TI’s smallest, most power-efficient HD micro-mirror array and can generate 720p displays from compact applications, including tablets, smartphones, accessories, wearable displays, augmented reality displays, interactive surface computing, digital signage and control panels. The chipset's fast switching speeds of up to thousands of times per second enable the world's smallest true color RGB engines with 120Hz video performance.

0.3" TRP HD 720p display chipset

0.3" TRP HD 720p display chipset features:

  • DLP’s most efficient HD Pico chipset (1280x720)
  • Up to 100% higher brightness
  • Up to 50% less power

Applications:

  • Battery Powered Mobile Accessory
  • Digital Signage
  • Embedded Projection
    • Camera
    • Camcorder
    • Laptops
    • Smartphones
    • Tablet
  • Human Machine Interface Display
  • Interactive Display
  • Low Latency Gaming Display
  • Wearable (Near Eye) Display
  • Vision Assistance

Product information:

Optical Engine Manufacturer Ecosystem

DLP maintains the most extensive pico ecosystem in the industry. For more details on the 0.3" HD TRP chipset, please contact DLP’s ecosystem of leading optical engine manufacturers.

See Ecosystem

0.33" TRP Full-HD 1080p display chipset

The Texas Instruments 0.33" TRP full-HD display chipset, consisting of the DLP3310 DMD and the DLPC3437 controller, is the industry's smallest 1080p display solution and offers the highest brightness capabilities of any display chip technology in a 0.3-inch imager class.

0.33" TRP Full-HD 1080p display chipset features:

  • World's smallest 1080p display chip
  • Offers unmatched brightness capabilities for its class
  • Delivers true 1080p resolution to the screen

Example applications:

  • Mobile smart TVs
  • Screenless TVs
  • Gaming displays
  • Digital signage
  • Wearable displays
  • Pico projectors
  • Interactive displays
  • Ultra-mobile displays
  • Smart home displays

0.47" TRP Full-HD 1080p display chipset

The 0.47” TRP 1080p chipset is the brightest TI DLP Pico display chipset capable of generating full-HD 1080p projection displays from small form factor electronics. Example applications include: mobile smart TVs; high resolution digital signage; interactive displays; smart home displays; and wearables, such as head mounted displays.

0.47" TRP Full-HD 1080p display chipset features:

  • Full-HD resolution delivers sharp, clear images from compact applications
  • Compact size enables end-user products in many form factors
  • The ability to support a wide range of brightness levels
  • Low-power consumption allows for use in battery-powered applications, such as accessory projectors and wearables
  • Proprietary TI DLP® TRP architecture and adaptive DLP IntelliBright™ suite of algorithms can deliver up to 100 percent higher brightness or up to 50 percent lower power consumption than previous DLP Pico™ chipset architectures