ARM® Processors

TI is the number one provider of ARM processors, producing more ARM-based solutions than any other manufacturer. High-performance Sitara™ ARM microprocessors and proven Stellaris® microcontrollers are central to TI's embedded ARM offerings. Other ARM-based solutions from TI include the DaVinci™ video processors, OMAP processors, C6-Integra™ DSP+ARM processors and the new Hercules™ ARM® Safety MCUs.

ARM Processor-Based Solutions

ARM Cortex™-A8, Cortex™-M3, Cortex™-M4, Cortex™-R4F and ARM9™ family cores

32-bit ARM MCU with Advanced Communications Capabilities   32-bit ARM MCU for Safety-Critical Applications   32-bit ARM MPU for Performance Applications
Stellaris ARM Processor TMS570 ARM Processor Sitara ARM Processor - Cortex-A8 and ARM 9
Up to 80 MHz Up to 220MHz ARM9: 300-450 MHz, Cortex-A8: 275-1.5GHz
Flash 8KB to 512KB Flash 256KB to 3MB Up to 32KB I/D cache 256 KB L2, LPDDR1, DDR2/3 support
USB, ENET MAC+PHY, CAN, ADC, PWM, SPI USB, ENET, FlexRay, Timer/PWM, ADC, CAN, LIN, SPI, I2C, EMIF USB 2.0 +PHY, Gb EMAC, PCIe+PHY, SATA+PHY, CAN, PRU
Motion control, HMI, industrial automation Transportation, Industrial, Medical, Safety Industrial automation, portable data terminals, single board computing
$1.00 to $8.00 USD $5.00 to $30.00 USD $5.00 to $50.00 USD

TI’s embedded processing portfolio includes a diverse range of ARM processor-based MCUs, MPUs and DSPs. The newest offerings include additions to the family of Hercules ARM Safety MCUs, high performance Sitara ARM Cortex A-8 and ARM9 microprocessors and proven Stellaris ARM microcontrollers.

TI's continued investment in software-compatible and scalable platforms from $1 to 1.5 GHz makes the right combination of application-specific peripherals, packages and temperature ranges possible. This also includes the complete signal chain of analog, power and mixed signal.


ARM Processor Videos