Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Embedded Processors

TI's 16- and 32-bit fixed- and floating-point embedded processors include digital signal processors (DSP), DaVinci™ video processors, KeyStone Multicore DSP processors, OMAP™ applications processors, microcontrollers (MCUs) and ARM® based processors: (Cortex-M3™, ARM9™ family and Cortex-A8™, A9™ and A15™).

   
16-bit Ultra Low Power MCU 32-bit Real-Time MCUs 32-bit ARM® MCU 32-bit ARM® MPU for Performance Applications Application Processors Singlecore DSP   Multicore DSP
Up to 25MHz 40MHz to 300MHz Up to 220MHz Value line to 275 MHz Perf. line to 5 GHz Up to 1.7 GHz Up to 1.5 GHz Floating DSP + Video Accelerators + FFT Accelerators Up to 10GHz Multicore, fixed/
floating+Accelerators
Flash 1KB to 256KB Flash, RAM 16KB to 512KB Flash 64 KB to 3MB Up to 32KB I/D cache 256 KB L2, LPDDR1, DDR2/3 support Up to 32KB i/D L1 caches and 2 MB L2 cache L2 Cache mDDR, DDR2/DDR3 Up to 320 KB RAM Up to 256 KB ROM Up to 4 MB SL2, 32 KB L1,
1MB L2
Analog I/O, ADC, LCD, USB

Measurement, sensing, general purpose
PWM, ADC, CAN, SPI, I2C

Motor control, digital power, lighting, ren. energy
USB, ENET MAC+PHY, CAN, ADC, PWM, SPI

Motion control, HMI, industrial automation, automotive, safety
USB 3.0 +PHY, Gigabit Ethernet MAC, PCIe+PHY, SATA+PHY, CAN, PRU-ICSS, 3D graphics, touchscreen

Industrial automation, retail applications, HMI (Human Machine Interface), network attached storage, portable data terminals, single board computing
USB2/3, eMMC, SD/MMC, I2S, SPI, UART, HDMI, SATA, multiple camera, multiple display

Automotive, industrial automation, enterprise and mobile consumer
USB 2.0 +PHY, Gb EMAC, PCIe+PHY, SATA+PHY, CAN, PRU ADC, SPI McBSP, I2C, LCD, On-chip regulators

Portable audio/voice, fprint biometrics, portable medical, video, security, conferencing, test and measurement
C66x DSP, ARM® Cortex™-A15, RapidIO, PCIe, 10GigE, USB 3.0, Hyperlink, DDR3, NetCP

Machine vision: camera, video broadcasting & infrastructure, ultrasound system, currency counter, telecom, medical, mission critical, base stations
$0.25 to
$9.00 USD
$1.85 to
$20.00 USD
$1.00 to
$8.00 USD
$5.00 to
$140.00 USD
$5.00 to
$200.00 USD
$1.99 to
$200.00 USD
$30 to
$160.00 USD

 

Find the right software and development tools to speed your design

Find the right complementary wireless connectivity solution for your device

 

Power for Embedded Processors

Choose Processor Type
Choose Processor Family