Embedded Processors

TI's 16- and 32-bit fixed- and floating-point processors include ARM based processors Stellaris® Cortex-M4F™, ARM9™ family and Cortex-A8 processor-based microprocessors (Sitara ARM MPUs), DaVinci™ video processors, OMAP™ mobile applications processors, digital signal processors (DSP) and microcontrollers (MCUs).

   
16-bit Ultra Low Power MCU   32-bit Real-Time MCUs 32-bit ARM® MCU   32-bit ARM® MPU for Performance Applications DSP & DSP + ARM®   Multicore DSP   Ultra Low Power DSP
Up to 25MHz 40MHz to 300MHz Up to 220 MHz Value line starts at 275 MHz
Perf. line to 1.5GHz
300 MHz to 1.5 GHz Floating DSP + Video Accelerators Up to 10GHz Multicore, fixed/ floating+Accelerators Up to 300 MHz 16-bit fixed Point + FFT Accelerator
Flash 1KB to 256KB Flash, RAM 16KB to 512KB Flash 256KB to 3MB Up to 32KB I/D cache 256 KB L2, LPDDR1, DDR2/3 support L2 Cache mDDR, DDR2/DDR3 Up to 4 MB SL2, 32 KB L1, 1MB L2 Up to 320 KB RAM Up to 256 KB ROM
Analog I/O, ADC, LCD, USB

Measurement, sensing, general purpose
PWM, ADC, CAN, SPI, I2C

Motor control, digital power, lighting, ren. energy
FPU, ECC, PWM, ADC, CAN, LIN, I2C, FlexRay, ENET, USB

Motion control, human machine interface, industrial automation, smart grid, safety, transportation, industrial & medical
GEMAC, PCIe+PHY, SATA+PHY, CAN, USB+PHY, PRU

Industrial automation, portable data terminals, single board computing
USB 2.0 +PHY, Gb EMAC, PCIe+PHY, SATA+PHY, CAN, PRU

Video, audio, voice, security, conferencing, test and measurement
RapidIO, PCIe, 10/100MAC, Hyperlink, DDR2/3

Telecom, medical, mission critical, base stations
USB 2.0, ADC, SPI McBSP, I2C, LCD, On-chip regulators

Portable audio/voice, fingerprint biometrics, portable medical
$0.25 to
$9.00 USD
$1.85 to
$20.00 USD
$1.00 to
$30.00 USD
$5.00 to
$50.00 USD
$5.00 to
$200.00 USD
$40.00 to
$200.00 USD
$2.99 to
$10.00 USD

Find the perfect processor!

Find the perfect device - use our new Selection Tool!

 

Find the right processor or microcontroller right now with our new interactive selection tools.

 

Power for Embedded Processors

Choose Processor Type
Choose Processor Family